Search

Base Stand for SteamScrubber and FlaskScrubber

Base Stand for FlaskScrubber and SteamScrubber Glassware Washers, 4653500
  • Base Stand for FlaskScrubber and SteamScrubber Glassware Washers, 4653500
  • FlaskScrubber Glassware Washer with Window, Left, on Stand 4653500
Catalog #: 4653500
Qty:
Price: $1,495.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 80.0 lbs
  • Estimated Shipping Weight metric: 36.3 kg
  • Dimensions: 25.4" w x 24.1" d x 17.0" h
  • Dimensions metric: 64.5 x 61.2 x 43.2 cm

Base stand elevates freestanding SteamScrubber and FlaskScrubber washers 17” for loading convenience. Includes one storage compartment with hinged door. Constructed of type 304 stainless steel. Stationary stand, fully assembled with leveling feet. For use with washers manufactured after October 2020.

 

Base Stands elevate washers 17" (43.2 cm) for washer loading convenience and storage of supplies. Type 304 stainless steel stationary stand, fully assembled with leveling feet and instructions.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files