Search

Add-A-Valve Kit for Main Chamber

Add-A-Valve-Kit 1800
  • Add-A-Valve-Kit 1800
Catalog #: 5442700
Qty:
Price: $1,395.00

Attributes

  • Applicable Products: Protector Combination Glove Boxes, Protector Filtered Glove Boxes

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

Add-A-Valve Kits include two manual valves, tubes, nuts and instructions for adding valves to the glove box for evacuating with vacuum, filling with inert gas, connecting to a drying train, or connecting to filtration components.

Includes two manual valves that mount in predrilled holes behind the label located below the control panel.

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.