Search

Protector Acid Storage Base Cabinet with Dual Doors
  • Protector Acid Storage Base Cabinet with Dual Doors
  • Protector Acid Storage Base Cabinet with Dual Doors Open

Acid Storage Cabinets

Protector Acid Storage Cabinets support Labconco fume hoods and safely store and vent acids and other corrosive liquids.

These cabinets support Labconco fume hoods and other enclosures and safely store and vent acids and other corrosive liquids.



Showing 1 - 4 of 4 Results

ADA-Compliant Protector Acid Storage Cabinet
Protector Acid Storage Base Cabinet with Dual Doors

Catalog # 9905200

  • ADA-Compliance: ADA Height
  • Cabinet Width: 24" (61 cm)
  • Door(s): Single, Left Hinge, Manual Close
  • Storage Type: Acid storage
ADA-Compliant Protector Acid Storage Cabinet
Protector Acid Storage Base Cabinet with Dual Doors

Catalog # 9905000

  • ADA-Compliance: ADA Height
  • Cabinet Width: 24" (61 cm)
  • Door(s): Single, Right Hinge, Manual Close
  • Storage Type: Acid storage
Protector Acid Storage Cabinet
Protector Acid Storage Base Cabinet with Dual Doors

Catalog # 9901300

  • ADA-Compliance: Standard Height
  • Cabinet Width: 24" (61 cm)
  • Door(s): Single, Right Hinge, Manual Close
  • Storage Type: Acid storage
Protector Acid Storage Cabinet
Protector Acid Storage Base Cabinet with Dual Doors

Catalog # 9901500

  • ADA-Compliance: Standard Height
  • Cabinet Width: 24" (61 cm)
  • Door(s): Single, Left Hinge, Manual Close
  • Storage Type: Acid storage

Literature & Resources

  • Brochures

    • Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

      Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

  • User's Manuals

    • Protector Storage Cabinets - Standard, Acid, Solvent and Vacuum Pump Manual

      For catalog series: 99001, 99002, 99003, 99004, 9905, 99006, 99010, 99011, 99012, 99013, 99014, 99015, 99016, 99020, 99021, 99022, 99023, 99024, 99030, 99031, 99032, 99033, 99034, 99040, 99041, 99042, 99043, 99044, 99045, 99050, 99051, 99052, 99053, 99060, 99061, 99062, 99063, 99070, 99071

  • CAD Drawings

    • Protector Acid Storage Cabinets CAD

    • Protector Acid Storage Cabinet Revit Model

Related Products

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 
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
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.