Search

8' Nexus Horizontal Clean Bench. 21" deep work area with stainless steel interior. Includes UV and base stand. 230V C/A.

8' Nexus Horizontal Clean Bench. 21" deep work area with stainless steel interior. Includes UV and base stand. 230V C/A.
  • 8' Nexus Horizontal Clean Bench. 21" deep work area with stainless steel interior. Includes UV and base stand. 230V C/A.
  • 8' Nexus Horizontal Clean Bench. 21" deep work area with stainless steel interior. Includes UV and base stand. 230V C/A.
  • 8' Nexus Horizontal Clean Bench. 21" deep work area with stainless steel interior. Includes UV and base stand. 230V C/A.
  • 8' Nexus Horizontal Clean Bench. 21" deep work area with stainless steel interior. Includes UV and base stand. 230V C/A.
Catalog #: 5380840
Qty:

Attributes

  • Built In Options: UV Light
  • Interior Depth: 21" (53.34 cm)
  • Materials of Construction: Stainless Steel
  • Laminar Flow: Horizontal
  • Nominal Width: 8'
  • Region: International
  • Base Stand: Included
  • Conformance: CE
  • Power Cord & Plug: China/Australia, 230V

Specifications

  • Estimated Shipping Weight: 948.0 lbs
  • Estimated Shipping Weight metric: 430.0 kg
  • Dimensions: 101.0" x 33.2" x 50.1"
  • Dimensions metric: 256.6 x 84.4 x 127.3
  • Electrical: 8.0 amps

Nexus Horizontal Clean Benches are designed to protect non-hazardous applications, and meet the rigorous demands of life sciences, materials science applications, pharmaceutical R&D and compounding pharmacies. The Nexus also provides an ISO Class 4 clean airflow environment for protection of critical, non-hazardous samples.

Laminar airflow is driven by an ECM blower powered with Constant Airflow Profile (CAP™️) technology for continuous, precise airflow that is energy efficient with long-lasting HEPA filters.

The sleek Nexus Horizontal Clean Bench design includes tempered safety glass and a stainless-steel interior option for effortless cleaning and durability in critical environments. 

The touchscreen interface features Nexus OS™ software that simplifies operation, provides access to user settings and displays detailed alert messages when needed. Operational logs and maintenance records are stored onboard and can be accessed remotely for worry-free compliance management. 

Use Our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application. 



Nexus Horizontal Clean Bench

Elevate your work with the Nexus™ Horizontal Clean Bench, the most advanced clean bench.

Literature & Resources

  • Brochures

    • Laminar Flow Enclosures

      This brochure contains an overview, specifications and ordering information on Nexus Horizontal Clean Benches, Vertical Clean Benches and PCR enclosures.

      View Files

    • Compounding Pharmacy Solutions Brochure

      Contains information related to selection of enclosures best suited for sterile and non-sterile compounding per U.S. Pharmacopeia (USP) chapters <795>, <797> and <800>.

      View Files

  • User's Manuals

    • Nexus Horizontal Clean Bench User Manual

      View Files

  • En Español

    • Cabina de Flujo Laminar Horizontal Nexus

      Características y Beneficios

      View Files

  • 3-Part Specs

    • Nexus Horizontal Clean Bench Specifications

      This specification covers Nexus Clean Benches manufactured July, 2023 and after.

      View Files

  • CAD Drawings

    • 8’ Nexus Horizontal Clean Bench, 21" Deep, with UV Light

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Nexus Clean Bench

      View Files

  • Declarations of Conformity

    • CE/UKCA Declaration of Conformity – Nexus Horizontal Clean Bench

      Declaration of Conformity for applicable models of Nexus Horizontal Clean Bench Manufactured July 25, 2023 – present.

      View Files

Related Products

Base Cabinets and Stands Group 2017

Base Stands, Cabinets & Work Surfaces

Base Stands, Cabinets & Work Surfaces provide support for a wide variety of Labconco ventilation products.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Ergonomic Chair with Armrests

Other Accessories

Find miscellaneous accessories, such as the Ergonomic Chair, and accessories for other products such as the Vacuum Desiccator.