Skip to main content
6' Purifier Axiom Class II C1 Biosafety Cabinet with 10" sash opening

6' Purifier Axiom Class II C1 Biosafety Cabinet with 10" sash opening

Catalog #304610051
6' Purifier Axiom Class II C1 Biosafety Cabinet with 10" sash opening
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

The Axiom Type C1 BSCs provide personnel, product and environmental protection by filtering hazardous particulates and aerosols and are suitable for work in all biosafety levels. These biosafety cabinets discharge HEPA filtered exhaust air directly back to the laboratory, or into an exhaust system through an included connection.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

The Axiom is an R&D 100 Awards for Innovation Finalist

  • Omni-Flex two mode design (Type A and B mode) and two programmable working sash heights (8" and 10")
  • Intrinsically-safe negative pressure design
  • Fully scannable 99.99+% supply and exhaust HEPA filters (99.999% ULPA filters available)
  • Long-life Dual DC Electronically Commutated Motors (ECM)
  • Constant Airflow Profile (CAP) airflow monitoring system
  • Active Protection Protocol that operates the cabinet's exhaust blowers for up to five minutes, in the event of exhaust system failure, preventing the flow of air into the laboratory
  • Low static pressure and volumetric rate exhaust requirements when in Type B mode. No dedicated exhaust system per BSC required
  • Air-Wave Entry System at access opening to enhance containment
  • Contain-Air Negative Pressure Channel at top of sash to enhance containment
  • MyLogic Operating System and interior-mounted, line-of-sight, full color, easy-to-understand LCD information center with:
    • Smart-Start System allows user to start up and shut down cabinet functions by raising and lowering the sash
    • Night-Smart System for idling the blower when the sash is fully closed (while in Type A mode only)
    • "Filter Life Remaining" bar graph and numeric value displayed for easy HEPA filter monitoring
    • Status line for alarm conditions and alerts to warn when filter life diminishes to 20% and 10% before alarming at 0%
    • Interval/elapsed timer for experiment monitoring
    • UV light timer (on models with UV)
    • Digital clock
    • 8 Languages
  • Bright glare-free LED lighting up to 156 footcandle (1679 lux)/ Located outside the contaminated work area
  • Electronic security lock (optional activation) that requires access code to operate the cabinet
  • Two electrical outlets. Flush mounted stainless steel cover with dampened hinges
    • 115V GFCI, double receptacles, maximum amperage draw 5A
    • 230V, single receptacles, maximum amperage draw 3A
  • 10 degree angled, fully closing sash. 1/4" tempered safety glass sash with counterbalanced, anti-racking, easy-to-lift mechanism
  • Curved, stainless steel inlet grille with waterfall design and Reserve-Air Secondary Airflow Slots
  • Unitized, pressure tested stainless steel interior. Glacier White epoxy-coated steel exterior
  • 22.5" (57 cm) max. sash opening & 27.0" (69 cm) viewing height
  • Chem-Zone work surface with dedicated direct exhaust for use with hazardous vapors or radionuclides
  • Removable, type 304 stainless steel 3-piece work surface (dished Chem-Zone in center and two flat sides) with lift out knobs and clearly delineated working area (when handling chemicals)
  • Touchpad on right-hand side post controls blower, light(s), timer, electrical receptacles, audible alarm mute, and menu selection
  • Nominal inflow velocity of 105 fpm (0.53 m/sec)
  • Nominal downflow velocity of 65 fpm (0.33 m/sec) for all 4' modfels and the 6' x 10" sash model. Nominal downflow velocity of 55 fpm (0.28 m/sec) for 6' x 8" sash models

Options

  • 4' or 6' widths
  • 8" or 10" nominal sash openings
  • Base Stand
  • 115V NA, 230V NA, 100V Japan, 230V Schuko, 230V China/Australia, 230V British (UK), or 230V India power cord and plugs
  • Unassembled, NSF-approved, epoxy-coated steel, non-welded telescoping base stand with fixed leveling feet
  • Accessory Package: UV lamp (254 nm), service fixture(s) with ball-type valve(s), and right-side Vacu-Pass Cord & Cable Portal
  • Bag-In/Bag-Out Package: Exhaust filter for use with radionuclides or harmful chemicals

Required Accessories

  • Supporting base if non-welded stand option is not selected

Optional Accessories

  • Unassembled, NSF-approved, epoxy-coated steel, non-welded telescoping base stand with fixed leveling feet
  • Accessory Package: UV lamp (254 nm), service fixture(s) with ball-type valve(s), and right-side Vacu-Pass Cord & Cable Portal
  • Bag-In/Bag-Out Package: Exhaust filter for use with radionuclides or harmful chemicals

Compliance

  • UL Standard 61010-1
  • CAN/CSA 22.2 No. 61010-1
  • NSF/ANSI Standard 49 listed
  • CE/UKCA Mark (230V models)
  • ISO Class 5 (Grade A) per ISO 14644-1
  • ADA-compliant

Resources

Green Initiatives

Logic® & Axiom® Class I & II Biosafety Cabinet - Brochure

View Now

Need help finding specific information?

Contact Us ➔

Axiom Type C1 Biosafety Cabinet User's Manual

View Now

Biosafety Cabinet Quick Start Installation Guide

View Now

Need help finding specific information?

Contact Us ➔

Labconco Purifier Axiom Class II, Type C1 Biological Safety Cabinet Specification (After May 2021)

View Now

Need help finding specific information?

Contact Us ➔

4' Axiom Class II, Type C1 Biosafety Cabinets CAD Files

View Now

6' Axiom Class II, Type C1 Biosafety Cabinets CAD Files

View Now

Need help finding specific information?

Contact Us ➔

4' Axiom Class II, Type C1 with Stand Revit Files

View Now

6' Axiom Class II, Type C1 with Stand Revit Files

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualification for Axiom Series Biosafety Cabinets

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - Axiom Type C1 Biological Safety Cabinets

View Now

Need help finding specific information?

Contact Us ➔

Axiom Technical Manual and Specifications

View Now

Axiom Technical Manual and Specifications (Before May 2021)

View Now

Need help finding specific information?

Contact Us ➔