Skip to main content
6' Protector Pass-Through Laboratory Hood, 115V
Product model
Catalog # 113600000

6' Protector Pass-Through Laboratory Hood, 115V

6' Protector Pass-Through Laboratory Hood, 115V

Protector Pass-Through Laboratory Hoods offer sashes on two sides allowing operation on either side of the fume hood. An audible alarm sounds to prevent simultaneous opening of both sashes. With unobstructed visibility from either side, this hood is ideal for conducting chemistry demonstrations. An optional right-side or left-side viewing window further enhances visibility. These hoods may also be installed in the wall between two rooms for sample preparation.

Features

Features

  • By-pass airflow design and by-pass blocks, one for each sash
  • Glacier white powder-coated steel and aluminum exterior
  • Powder-coated steel Eco-Foilâ„¢ air foil with Clean-Sweepâ„¢ airflow openings.
  • Cord-Keeperâ„¢ slots on left and right side of air foil
  • Chemical-resistant molded composite panel interior sides and pre-set baffle with flame spread less than 25 per ASTM E84
  • Powder-coated aluminum sash handle with Clean-Sweepâ„¢ openings and Clean-Sweepâ„¢ slots on the powder-coated steel sash tracks
  • Two tempered safety glass vertical-rising sashes with cable pulleys and sash stops mounted at 25" (63.5 cm) opening height
  • 37.5" (95.3 cm) high sightline from the work surface to the header panel
  • Audible alarm that sounds when both sashes are open at the same time
  • Removable front and side panels and front access panels for access to plumbing and electrical wiring
  • Pre-wired T8 fluorescent lighting with vapor-proof design, one on each side and ADA-compliant light and blower switches on the front side
  • Factory prepared for up to eight service fixtures, four on each side
  • Powder-coated stainless steel 12.81" ID exhaust connection

 

Side Window Models Feature

  • Right or left side-mounted tempered safety glass window, 14.9" x 23.9" (37.8 x 60.7 cm)

 

Fixtured Models May Features

  • Two pre-plumbed service fixtures with forged brass valves with brass tubing for gas and copper tubing for cold water. Components for converting either or both fixtures to air or vacuum are provided. Inlet tubing is not provided.
  • One pre-wired GFCI electrical duplex receptacle on lower right side

 

Required Accessories (Not Included)

  • Remote blower
  • Ductwork
  • Work surface
  • Base cabinet or stand

 

Optional Accessories

  • Service Fixture Kits (some models include service fixtures)
  • Electrical Duplex Kits (some models include electrical duplex)
  • Guardian Airflow Monitor Kits
  • Sash Stop Kits
Select all options to find a Catalog #
Nominal Width
Service Fixtures
Electrical Duplexes

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Jason Gilchrist
Product Service

Jason Gilchrist

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Resources

Green Initiatives

Pass-Through Laboratory Hoods Brochure

View Now

Need help finding specific information?

Contact Us âž”

Protector Pass-Through Laboratory Fume Hoods

View Now

Need help finding specific information?

Contact Us âž”

CE Declaration of Conformity - Protector Specialty Laboratory Fume Hoods

View Now

Need help finding specific information?

Contact Us âž”

Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

View Now

Need help finding specific information?

Contact Us âž”

Protector Pass-Through Laboratory Hoods 3-Part Specifications

View Now

Need help finding specific information?

Contact Us âž”

4' Protector Pass Through Fume Hood CAD Files

View Now

5' Protector Pass Through Fume Hood CAD Files

View Now

6' Protector Pass Through Fume Hood CAD Files

View Now

Need help finding specific information?

Contact Us âž”

4' Protector Pass-Through Laboratory Hood 115V Revit Files

View Now

5' Protector Pass-Through Laboratory Hood 115V Revit Files

View Now

Need help finding specific information?

Contact Us âž”