Search

6' Paramount Sash Closure

6' Paramount Sash Closure
  • 6' Paramount Sash Closure
Catalog #: 6963906
Qty:

Attributes

  • Applicable Products: 6' Paramount Ductless Enclosure

Specifications

  • Estimated Shipping Weight: 30.0 lbs
  • Estimated Shipping Weight metric: 14.0 kg
  • Dimensions: 72.0" w x 12.0" h
  • Dimensions metric: 183 x 30 cm

Bi-fold doors allow the sash opening to be closed to prevent contaminants from enter the enclosure during periods of non-use. Closure includes epoxy-coated steel doors and mounting hardware. Requires installation.

Related Products

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.