Search

5' Protector Evidence Drying Cabinet with UV Light

4' Evidence Drying Cabinet
  • 4' Evidence Drying Cabinet
  • 3405010 Evidence Drying Cabinet with Double Doors_with model
Catalog #: 3405003
Qty:

Attributes

  • Product Type: Evidence Drying Cabinet
  • Nominal Width: 5'
  • Built-In Options: UV Light
  • Region: International
  • Blower Requirements: Built-in Blower
  • Power Cord & Plug: Schuko

Specifications

  • Estimated Shipping Weight: 675.0 lbs
  • Estimated Shipping Weight metric: 306.0 kg
  • Dimensions: 60.0" w x 28.0" d x 79.0" h
  • Dimensions metric: 152.4 x 71.1 x 200.7 cm
  • Electrical: 230 volts, 50/60 Hz, 3 amps

Protector Benchtop Evidence Drying Cabinets provide a compact, space-saving method of securely drying evidence. The cabinet's HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating nuisance odors. The key-activated ultraviolet light provides secondary disinfection of the interior between cases to prevent cross contamination, ensuring integrity of samples for DNA testing. The lockable cabinet maintains the chain of custody.

The durable, stainless steel-lined Protector Evidence Drying Cabinet provides a secure ventilated area to dry evidence such as clothing and bedding. The cabinet's HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating nuisance odors. The key-activated ultraviolet light provides secondary disinfection of the Evidence Drying Cabinet's interior between cases to prevent cross contamination, ensuring integrity of samples for DNA testing. The lockable cabinet maintains the chain of custody.

 



Protector Evidence Drying Cabinet Video

The durable, stainless steel-lined Protector Evidence Drying Cabinet provides a secure ventilated area to dry evidence such as clothing and bedding.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

      View Files

  • User's Manuals

    • Protector Benchtop Evidence Drying Cabinets Manual

      For models: 3390000 and 3390001

      View Files

    • Protector Series Evidence Drying Cabinets Manual

      For catalog numbers: 3400000, 3400001, 3400002, 3400003, 3400004

      View Files

  • Revit

    • Revit Model of Evidence Drying Cabinet

      RFA file for Evidence Drying Cabinet

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Protector Evidence Drying Cabinets

      For validation of predetermined Protector Evidence Drying Cabinet specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Evidence Drying Cabinets.

      View Files

  • Declarations of Conformity

    • Declaration of Conformity - Forensic Enclosures

      For 340xxxx, 3390xxx, 341xxxx, and 3420xxx Series Work Stations.

      View Files

    • ETL Authorization Mark for Protector Evidence Drying Cabinets

      This document from Intertek authorizes the use of the ETL mark on Protector Evidence Drying Cabinets.

      View Files

Related Products

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Expandable CApture Fuming Tent Kit 800

Forensic Enclosure Accessories

Labconco offers a variety of forensic enclosure accessories.