Search

4' XPert Filtered Balance System, Tall

4' XPert Filtered Balance System, Tall
  • 4' XPert Filtered Balance System, Tall
Catalog #: 3950460
Qty:

Attributes

  • Region: U.S. and Canada
  • Width: 4'
  • Airflow Monitor: Not included
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Conformance: ANSI Z9.5, CAN/CSA C22.2, ETL, Modified ASHRAE 110, SEFA 1, UL
  • Lighting: Fluorescent lamp
  • Sash Opening Height: 12.0" (30.5 cm)
  • Type: Balance Enclosure
  • With Built-In HEPA Filtration: Yes

Specifications

  • Estimated Shipping Weight: 295.0 lbs
  • Estimated Shipping Weight metric: 134.0 kg
  • Dimensions: 48.0" w x 29.0" d x 46.3" h
  • Electrical: 100-115 volts, 50/60 Hz

XPert Filtered Balance Systems provide user protection by keeping powders and particulates contained during weighing procedures. The built-in blower and exhaust HEPA filter mounted in the upper plenum take up less space than a separate exhauster would require, and isolation supports minimize blower vibration. 

Since HEPA filtered air is returned to the laboratory, these vented balance enclosures offer the added benefit of low installation costs and require no ducting to the outside. Interior dimensions accommodate large micro and analytical balances. Containment-enhancing features ensure that potent powders frequently found in pharmaceutical, dry chemical, mold and asbestos weighing operations are kept away from the operator.



XPert Balance Enclosures, Systems and Stations

Video detailing the features, benefits and proper use and maintenance of Labconco's XPert Balance Enclosures, Filtered Balance Systems and Filtered Balance Stations. 

Literature & Resources

  • Brochures

    • XPert Balance & Bulk Powder Enclosures Catalog

      Contains information on XPert Filtered Balance Systems, XPert Filtered Balance Stations, XPert Balance Enclosures, XPert Bulk Powder Filtered Systems, XPert Bulk Powder Filtered Stations, XPert Bulk Powder Enclosures, XPert TXE Equipment Enclosures, and Accessories including FilterMate Portable Enclosures.

      View Files

    • Compounding Pharmacy Solutions Brochure

      Contains information related to selection of enclosures best suited for sterile and non-sterile compounding per U.S. Pharmacopeia (USP) chapters <795>, <797> and <800>.

      View Files

    • Purifier Clean Bench and Non-Ventilated Enclosure Catalog-French Language

      This French-language brochure contains an overview, specifications and ordering information on Purifier Class I and HEPA Filtered Enclosures, and Purifier Clean Benches. Ordering information on accessories is also included. En français.

      View Files

    • Purifier Clean Bench and Non-Ventilated Enclosure Catalog-Italian Language

      This Italian-language brochure contains an overview, specifications and ordering information on Purifier Class I and HEPA Filtered Enclosures, and Purifier Clean Benches. Ordering information on accessories is also included.

      View Files

  • User's Manuals

    • XPert and RXPert Filtered Balance Systems and Stations Manual

      For catalog numbers: 3940200, 3940201, 3940202, 3940220, 3940221, 3940222, 3940300, 3940301, 3940302, 3940320, 3940321, 3940322, 3940400, 3940401, 3940402, 3940420, 3940421, 3940422, 3950200, 3950201, 3950202, 3950220, 3950221, 3950222, 3950300, 3950301, 3950302, 3950320, 3950321, 3950322, 3950400, 3950401, 3950402, 3950420, 3950421, 3950422.

      Also for XPert Bulk Powder Filtered Systems catalog numbers: 3961500, 3961501, 3961502, 3961520, 3961521, 3961522, 3961600, 3961601, 3961602, 3961620, 3961621, 3961622.

      And for XPert Bulk Powder Filtered Stations catalog numbers: 3962500, 3962501, 3962502, 3962520, 3962521, 3962522, 3962600, 3962601, 3962602, 3962620, 3962621, 3962622.

      Also for RXPert Line of Filtered Balance Systems catalog numbers: 3971200, 3971201, 3971202, 3971300, 3971301, 3971302, 3971400, 3971401, 3971402.

      View Files

  • En Español

    • Gabinetes Purifier Clase I, Cabinas de Flujo Laminar y Gabinetes para Balanzas

      Los gabinetes Clase I de seguridad y los gabinetes con filtros HEPA Purifier lo protegen a usted y a su laboratorio. 

      View Files

  • 3-Part Specs

    • XPert Filtered Balance Systems Specifications

      View Files

  • CAD Drawings

    • 2' XPert Filtered Balance System with Guardian 1000 Digital Airflow Monitor

      View Files

    • 2' XPert Filtered Balance System with Guardian Airflow Monitor

      View Files

    • 3' XPert Filtered Balance System

      View Files

    • 3' XPert Filtered Balance System with Guardian 1000 Digital Airflow Monitor

      View Files

    • 3' XPert Filtered Balance System with Guardian Airflow Monitor

      View Files

    • 4' XPert Filtered Balance System

      View Files

    • 4' XPert Filtered Balance System with Guardian 1000 Digital Airflow Monitor

      View Files

    • 4' XPert Filtered Balance System with Guardian Airflow Monitor

      View Files

    • 4' XPert Filtered Balance System, Tall

      View Files

    • 4' XPert Filtered Balance System, Tall and Deep

      View Files

    • 4' XPert Filtered Balance System, Tall and Deep with Guardian 1000 Digital Airflow Monitor

      View Files

    • 4' XPert Filtered Balance System, Tall and Deep with Guardian Airflow Monitor

      View Files

    • 4' XPert Filtered Balance System, Tall with Guardian 1000 Digital Airflow Monitor

      View Files

    • 5' XPert Filtered Balance System

      View Files

    • 5' XPert Filtered Balance System with Guardian 1000 Digital Airflow Monitor

      View Files

    • 5' XPert Filtered Balance System with Guardian Airflow Monitor

      View Files

    • 5' XPert Filtered Balance System, Tall and Deep

      View Files

    • 5' XPert Filtered Balance System, Tall and Deep with Guardian 1000 Digital Airflow Monitor

      View Files

    • 5' XPert Filtered Balance System, Tall and Deep with Guardian Airflow Monitor

      View Files

    • 6' XPert Filtered Balance System

      View Files

    • 6' XPert Filtered Balance System with Guardian 1000 Digital Airflow Monitor

      View Files

    • 6' XPert Filtered Balance System with Guardian Airflow Monitor

      View Files

    • 6' XPert Filtered Balance System, Tall and Deep

      View Files

    • 6' XPert Filtered Balance System, Tall and Deep with Guardian 1000 Digital Airflow Monitor

      View Files

    • 6' XPert Filtered Balance System, Tall and Deep with Guardian Airflow Monitor

      View Files

  • Revit

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for XPert Balance Stations and Balance Systems

      For validation of predetermined XPert Filtered Balance Stations and XPert Filtered Balance Systems, RXPert Filtered Systems and XPert TXE Enclosures. Provides a checklist of installation and operation qualifications to complete when beginning operation of new or used XPert Filtered Balance Station or XPert Filtered Balance Systems manufactured 2004 or later.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - XPert Balance Systems and Stations

      For 39502 Series, 39503 Series, 39504 Series, 39505 Series, and 39506 Series XPert Filtered Balance Systems and 39402 Series, 39403 Series, 39404 Series, 39465 Series, and 39466 Series XPert Filtered Balance Stations

      View Files

Related Products

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Scientist at XPert Nano Enclosure

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.