Search

4' Logic Vue Class II Enclosure

Logic Vue Class II Enclosure with sash at working height
  • Logic Vue Class II Enclosure with sash at working height
  • Logic Vue Class II Enclosure with sash at working height, straight
  • Logic Vue Class II Enclosure with sash fully open, right
  • Logic Vue Class II Enclosure with sash closed, left
  • Logic Vue Class II Enclosure with both sashes fully open, side
  • 4' Logic Vue Class II Enclosure
  • Logic Vue Class II Enclosure with scientist working while standing
  • Logic Vue Class II Enclosure with scientist opening sash for loading
  • Logic Vue Class II Enclosure with scientist working while seated
  • Logic Vue Class II Enclosure Screen
  • Logic Vue Class II Enclosure Screen
  • Logic Vue Class II Enclosure pass-through ports
  • Logic Vue with Ergatron Computer Arm, Cell Sorter
Catalog #: 3300400
Qty:

Attributes

  • Product Subcategory: Class II Large Enclosures
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Loading Height: 42"
  • Region: U.S. and Canada
  • Base Stand: Integral
  • Conformance: ADA, CAN/CSA C22.2, ETL, NSF 49, UL
  • Lighting: LED
  • Electrical: 115V 60 Hz

Specifications

  • Estimated Shipping Weight: 825.0 lbs
  • Estimated Shipping Weight metric: 374.2 kg
  • Dimensions: 54.2" w x 39.6" d x 93.5" h
  • Dimensions metric: 137.7 x 100.6 x 237.5 cm
  • Electrical: 115V, 50/60 Hz, 30A

The Logic Vue is a specialized Class II enclosure designed to maximize protection and containment for large instruments such as liquid handlers, flow cytometers, and other pieces of automated equipment. The Logic Vue provides laminar, unidirectional ISO 5 air for product protection and meets or exceeds NSF/ANSI Standard 49 testing criteria for product and personnel protection. High visibility windows on all sides provide unobstructed viewing to the stainless steel interior, and dual full-open 42" sashes in the front and rear allow easy access to instrumentation placed within the Logic Vue. 

 

Powered by MyLogic™ OS with Constant Airflow Profile™ technology, the Logic Vue constantly keeps users safe by displaying alerts, filter life, and more. The Logic Vue also incorporates a specialized reinforced work surface, safety interlock for automated equipment, plus 16 pass-throughs, ample knee space, and access ports. Automate your lab safely and seamlessly with the Logic Vue.

 

 



Unique Features of the Logic Vue Large Class II Enclosure

Logic Vue Makes Automating Life Science Safe, for Liquid Handling, Cell Sorters and More

Literature & Resources

  • Brochures

    • Logic Vue Class II Enclosures Brochure

      Contains a selection guide, features and benefits, specifications and ordering information for Logic Vue Class II Enclosures and accessories.

      View Files

  • User's Manuals

    • Logic Vue Class II Enclosure User's Manual

      For catalog numbers: 33004xx Series and 33006xx Series

      View Files

  • En Español

    • Gabinetes Logic Vue Clase II

      Contiene una guía de selección, características y beneficios, especificaciones e información para pedidos de Logic Vue Clase II y sus accesorios.

      View Files

  • CAD Drawings

    • 4ft Logic Vue 33004XX

      CAD drawings for 4' Logic Vue Class II Enclosures in the series 33004XX

      View Files

    • 6ft Logic Vue 33006XX

      CAD drawings for 6' Logic Vue Class II Enclosures in the series 33006XX

      View Files

  • Revit

    • 4ft Logic Vue RFA file

      RFA file for 4ft Logic Vue Class II Enclosure

      View Files

    • 6ft Logic Vue RFA file

      RFA file for 6ft Logic Vue Class II Enclosure

      View Files

  • Installation Qualification / Operation Qualification

  • Declarations of Conformity

    • CE Declaration of Conformity - Logic Vue Class II Enclosure

      View Files