Search

3' Universal Hydraulic Base Stand, Optic White 230V UK

3' Universal Hydraulic Base Stand, Optic White 230V UK
  • 3' Universal Hydraulic Base Stand, Optic White 230V UK
Catalog #: 5180350
Qty:

Attributes

  • Built In Options: Fixed Leveling Feet
  • Power Cord & Plug: British (UK)
  • Nominal Width: 3'
  • Applicable Products: Nexus Horizontal Clean Bench
  • Electrical Configuration: 230 volts, 50/60 Hz
  • Region: International
  • Conformance: ADA
  • Hydraulic Lift: Electric
  • Maximum Stand Height: 39.4" (100 cm)
  • Minimum Stand Height: 27.7" (70.3 cm)

Specifications

  • Estimated Shipping Weight: 178.0 lbs
  • Estimated Shipping Weight metric: 80.7 kg
  • Dimensions: 38.59" w x 34.33" d x 27.65-39.35" h
  • Dimensions metric: 98.0 x 87.2 x 70.2-100.0 cm
  • Electrical: 230 volts, 50/60 Hz, 1.9 amps

Labconco offers a variety of hydraulic lift base stands for use with our enclosures. The hydraulic lift offers the flexibility to adjust the work surface height as needed to provide a more ergonomic work environment. Select from the Applicable Products list below to see what hydraulic options are available for your enclosure

Literature & Resources

  • Brochures

    • Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

      Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

      View Files

  • User's Manuals

    • Hydraulic Base Stand Instructions

      Instructions for Labconco's Hydraulic Base Stands, an optional accessory for many Labconco laboratory ventillation products.

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Clean Benches

These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.

Non-Ventilated PCR Enclosure on Base Stand

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.

Scientist at XPert Nano Enclosure

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

PuriCare Open Access Station in Use

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Non-ventilated Enclosures

Non-ventilated Enclosures

These still-air enclosures provide a circulation-free work area designed to reduce cross contamination. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.