Skip to main content
3' Nexus Horizontal Clean Benches-3' (91.44 cm)-21" (53.34 Cm)-Stainless Steel-Included-No UV Light-India, 230V
Product model
Catalog # 5330670

3' Nexus Horizontal Clean Benches-3' (91.44 cm)-21" (53.34 Cm)-Stainless Steel-Included-No UV Light-India, 230V

3' & 4' Nexus Horizontal Clean Benches
3' & 4' Nexus Horizontal Clean Benches
3' & 4' Nexus Horizontal Clean Benches
3' & 4' Nexus Horizontal Clean Benches

Nexus Horizontal Clean Benches are designed to protect non-hazardous applications, and meet the rigorous demands of life sciences, materials science applications, pharmaceutical R&D and compounding pharmacies. The Nexus also provides an ISO Class 4 clean airflow environment for protection of critical, non-hazardous samples.

Laminar airflow is driven by an ECM blower powered with Constant Airflow Profile (CAP™) technology for continuous, precise airflow that is energy efficient with long-lasting HEPA filters.

The sleek Nexus Horizontal Clean Bench design includes tempered safety glass and a stainless-steel interior option for effortless cleaning and durability in critical environments.

The touchscreen interface features Nexus OS™ software that simplifies operation, provides access to user settings and displays detailed alert messages when needed. Operational logs and maintenance records are stored onboard and can be accessed remotely for worry-free compliance management.

Use Our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

Features

Features (All Models)

  • Fully scannable 99.99+% supply HEPA filter, 99.999% efficient ULPA filter available
  • Electronically Commutated Motor (ECM)
  • Unidirectional, laminar airflow
  • Constant Airflow Profile™ (CAP) airflow monitoring system
  • Nexus Operating System and full color, 5" touchscreen featuring:
    • Simplified home screen for easy start up and shut down operations
    • Night-Smart™ for idling the blower when the system isn't in use
    • Full operational, maintenance and certification logs for detailed record keeping
    • Numeric and visual HEPA Filter Life graphic for easy HEPA filter monitoring
    • Password security lock (optional activation) that requires user or admin password to operate the cabinet
    • Status line for alarm conditions and alerts to warn when filter life diminishes to 20% and 10% before alarming at 0%
    • Interval/elapsed timer for experiment monitoring
    • UV light timer (on models with UV)
    • 8 Languages
  • Glass side panels
  • Spill-Stopper design protects HEPA filter from spills
  • USB port for data record export
  • Remote connectivity via Ethernet port
  • Prefilters to help extend HEPA filter life
  • Bright, glare-free LED lighting
  • Tempered safety glass and stainless steel side wall with one utility pass-through port and two service fixture punch-outs
  • Electrical Outlet(s)-Ceiling mount, Flat Stainless Steel Cover
    • R side on 3' and 4' Models, R and L side on 5'-8' Models
    • 115V GFCI, double receptacle, maximum amperage draw 5A.
    • 230V, single receptacle, maximum amperage draw 3A.
  • 30.2" interior height
  • Optic White epoxy-coated steel
  • Nominal face velocity 85 fpm (0.43 m/s)
  • 10' (3 m) power cord with plug
  • Five year warranty

Required Accessories (Not Included)

  • Supporting base if non-welded stand option is not selected

Options

  • 3', 4', 5', 6' and 8' widths
  • 21" or 26" interior depth
  • Standard Interior: Epoxy coated steel interior and non-shedding HDPE work surface
  • Stainless Steel Interior: 304 stainless steel interior and stainless steel work surface
  • 254 nm UV lamp with safety interlocked UV protection screen
  • Unassembled, epoxy coated steel, non-welded telescoping base stand with leveling feet

Compliance

  • ETL listed
  • UL 61010.1
  • CAN/CSA 22.2 No. 61010-1
  • CE and UKCA Conformity marking (230V models)
  • ISO Class 4 conditions per ISO 14644-1 and 2
Select all options to find a Catalog #
Nominal Width
Interior Depth
Materials of Construction
Base Stand
Additional Features
Power Cord and Plug

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Amber Irvin
Product Service

Amber Irvin

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Ultraviolet Lamps and Lamp Kits
Ultraviolet Lamps and Lamp Kits
Clean Bench IV Bar Kits
Clean Bench IV Bar Kits
IV Bar supports intravenous solution bottles and bags. Includes IV bar, mounting hardware, four hangers and instructions for installation.
UV Screen Kits
UV Screen Kits

Resources

Green Initiatives

Compounding Pharmacy Solutions Brochure

View Now

Laminar Flow Enclosures

View Now

Need help finding specific information?

Contact Us

Nexus Horizontal Clean Bench User Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Nexus Horizontal Clean Bench

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for Nexus Clean Bench

View Now

Need help finding specific information?

Contact Us

Nexus Horizontal Clean Bench Specifications

View Now

Need help finding specific information?

Contact Us

3' Nexus Horizontal Clean Bench CAD Files

View Now

4' Nexus Horizontal Clean Bench CAD Files

View Now

Need help finding specific information?

Contact Us

3' Nexus Horizontal Clean Bench Revit Files

View Now

4' Nexus Horizontal Clean Bench Revit Files

View Now

Need help finding specific information?

Contact Us

Nexus Software

View Now

Need help finding specific information?

Contact Us