Skip to main content
2' Protector Downdraft Powder Station
Product model
Catalog # 3410000

2' Protector Downdraft Powder Station

2' Protector Downdraft Powder Station

Protector Downdraft Powder Stations keep users safe by containing fingerprint powders during processing. The open-sided, open-top workstation provides unrestricted operator movement and accommodates oversized evidence.

Available in 2' and 3' widths, two or more workstations may be placed side-by-side to achieve an unlimited number of width combinations. An optional Transition Connector mounts between two downdraft powder hoods for a secure fit and continuous work surface.

Features

Features

  • Open-sided, open-top design
  • Powder-coated steel housing and shelf
  • Type 304 stainless steel work surface with Flow-Zone perforations
  • Removable powder catch pan
  • Built-in blower with motorized, backward curved fan
  • Fan switch
  • Red, filter system alarm light to alert operator to low airflow conditions
  • Exhaust prefilter of pleated paper with MERV 8 rating
  • Exhaust HEPA filter, 99.99% efficient on particles 0.3 micron
  • ETL listed (Models 3410000 and 3410001)
  • 6’ (15 cm) power cord with plug
  • Shipping weight for 2’ workstation 65 lbs. (29 kg)
  • Shipping weight for 3’ workstation 87 lbs. (39 kg)

Options

  • 2’ and 3’ widths
  • International electrical configurations
Select all options to find a Catalog #
Nominal Width
Power Cord and Plug
Region

Talk to an Expert

Devyn Worthley
Application Specialists

Devyn Worthley

Contact Us
Dillon Joeckel
Product Service

Dillon Joeckel

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Protector Downdraft Powder Station Accessories
Protector Downdraft Powder Station Accessories
Accessories for the Protector Downdraft Powder Station.
Variable Height Mobile Bench
Variable Height Mobile Bench
Variable Height Bench, with four adjustable heights, provides auxiliary bench space and trasports equipment from lab to lab. Heights range from 29.63" to 37.38" using steel pins with nuts inserted in...
Mobile Equipment Tables
Mobile Equipment Tables
Mobile Equipment Table may be used to transport heavy equipment and to provide auxiliary bench space. With height adjustments from 28.75" to 35.75", it may be raised to the same height as most...

Resources

Green Initiatives

Forensic Enclosures Catalog

View Now

Need help finding specific information?

Contact Us

Protector Downdraft Powder Stations Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Forensic

View Now

CE Declaration of Conformity - Forensic Enclosures

View Now

Need help finding specific information?

Contact Us

3' Protector Downdraft Powder Station CAD Files

View Now

Need help finding specific information?

Contact Us