Skip to main content
Mobile Equipment Tables

Mobile Equipment Tables

Mobile Equipment Tables

Mobile Equipment Table may be used to transport heavy equipment and to provide auxiliary bench space. With height adjustments from 28.75" to 35.75", it may be raised to the same height as most laboratory countertops.

To get specific information for your existing unit, first configure your product.

Configure Product

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • Solid epoxy 1.25" thick x 30" deep work surface and epoxy-coated 1.75" square tubular steel frame
  • 5" diameter non-marking polyurethane casters with toe locks have bearings for quiet operation
  • Supports loads up to 800 pounds
  • Some assembly required

Resources

Labconco Carts and Benches Brochure

View Now

Need help finding specific information?

Contact Us ➔