Skip to main content
Prism Quarter on stand casters screen on COB 1074 20251124-FINAL edited

Prism™ Class II, Type A2 BSC

Labconco’s Prism™ Biosafety Cabinet delivers protection where it matters most – for you, your work, and your lab environment. Engineered for performance, designed for usability, and built to last, Prism BSCs make high-level biosafety accessible without compromise.  

Streamlined 

Prism BSCs include core features scientists and researchers need most. A cleanable stainless steel interior, dished work surface, and 5” touchscreen support scientific workflows without distraction.  

Safe

Labconco’s trusted Constant Airflow Profile™ (CAP) technology continuously monitors and adjusts airflow to maintain safe working conditions. Integrated alerts and alarms keep users informed in real time. Safety is built in – not bolted on.

Reliable

Constructed with high-grade materials and backed by more than 50 years of biosafety expertise, the Prism is designed for long-term dependability. Durable and thoughtfully engineered, it reflects Labconco’s commitment to quality and safety.  

Streamlined. Safe. Reliable. Prism is the smart choice for labs that value protection, performance, and peace of mind. 

Prism model cell culture with screen 1223 20251124-FINAL Ergonomics

Ergonomics and Accessibility

The Prism extends all of Labconco’s unparalleled BSC comfort features. From the smooth, curved airfoil with built-in armrest to the line-of sight touchscreen and all controls within easy reach, the Prism maximizes each user’s experience. The Prism also joins Labconco’s Logic & Axiom BSCs as the only ADA-compliant BSCs available.

prism2

Efficient and Advanced Blower

The DC Electronically Commutated Motor (ECM) Blower at the heart of Prism delivers cabinet airflow precisely while efficiently consuming power for max efficiency and longevity. Using as little as 45% of the energy as similar BSCs, Lower initial RPMs plus a high reserve capacity mean quieter operation with extended filter life.

Prism 5

Intuitive Touchscreen Controls

Full control while working in the cabinet? That’s Prism OS. As with Labconco’s Logic BSCs, the Prism’s advanced internal touchscreen delivers – with a streamlined OS that shows all critical operational information, including alerts, filter life, and more in easy to understand messages. All without the need to look away and from your critical work.

prism4

Advanced Air Stability

Prism cabinets include Labconco's cutting-edge Constant Airflow Profile (CAP) Technology. CAP automatically adjusts air speeds when disruption occurs from arms blocking the front grill to routine filter loading, keeping you safe at all times.

Compare Biosafety Cabinet Models


Logic


Prism


Axiom

Specs

Class/Type A2 and B2 A2 C1
Widths 3', 4', 5', 6', 8'* 4' or 6' 4' or 6'
Sash Heights 8", 10", 12" 10" 8" or 10"
Work Surface 304 Stainless Steel, full dished 304 Stainless Steel, full dished 304 Stainless Steel, Chem-Zone dished center work surface
Mag-Zone Area Mag-Zone magnetic area and accessories - -
Blower Long Life DC ECM Blower Long Life DC ECM Blower Dual Long Life DC ECM Blowers with chem-zone Active Protection Protocol™
Plenum BalanceFlow™ Plenum** BalanceFlow™ Plenum Separate plenums for downflow and exhaust
Work Surface Support Integral support with prop rod - Chem-Zone easy-clean latch
Compliance NSF/ANSI 49 listed
UL 61010-1
CAN/CSA 22.2
CE/UKCA Mark (230V)
ADA
NSF/ANSI 49 listed
UL 61010-1
CAN/CSA 22.2
CE/UKCA Mark (230V)
ADA
NSF/ANSI 49 listed
UL 61010-1
CAN/CSA 22.2
CE/UKCA Mark (230V)
ADA
Exhaust Connection Logic A2: Canopy connection (optional)
Logic B2: Integral hard duct connection with air-tight damper
Canopy connection (optional) Integral canopy with Omni-Flex™ technology
Origin Made in the USA Made in the USA Made in the USA
Warranty 6-year warranty 5-year warranty 6-year warranty

Options

Passthrough Portal Vacu-Pass™ Portal right & left side (optional) Vacu-Pass™ Portal right side (field install) Vacu-Pass™ Portal right side (optional)
Service Fixtures Up to three per side (optional) Up to three per side (optional) Up to two per side (optional)
UV Light UV-C (254 nm) (optional) UV-C (254 nm) (field install) UV-C (254 nm) (optional)
Exhaust Connection Logic A2: Canopy connection (optional)
Logic B2: Integral hard duct connection with air-tight damper
Canopy connection (optional) Integral canopy with Omni-Flex™ technology

Technology

Operating System Logic OS with advanced BSC information and airflow display, remote connectivity, and particle counter integration option Prism OS with simple BSC information, remote connectivity MyLogic™ OS with simple BSC information, filter life, and airflow display
Display 5" Touchscreen LCD 5" Touchscreen LCD 3.5" LCD
Data Logging Onboard & external Onboard & external External
Relay Relay to building management system (optional***) Relay to building management system (optional) Relay to building management system (optional)
Smart-Start Automatic control of Blower and UV - Automatic control of Blower and UV
Night-Smart Clean air mode with reduced energy usage** - Clean air mode with reduced energy usage
Timer Experiment Timer - Experiment Timer
Integration Particle Counter integration - -

* 3’, 5’, and 8’ widths: Type A2 only

** Type A2 only

*** Standard on type B2