Skip to main content

Pharmacy Compounding Solutions | Labconco

Logic A2 Class II Biosafety Cabinet

Significant changes to compounding pharmacy practices are arriving December 1, 2019. Broad updates to USP <797> and new requirements for hazardous drug handling outlined in the new USP <800> chapter demand precision in all aspects of compounded drug preparation.

Your pharmacy demands absolute perfection from equipment used to compound drugs. With so much riding on your shoulders, your primary engineering controls must work seamlessly to keep your pharmacy compliant in order to protect your patients and compounding staff.

Labconco's complete line of compounding engineering controls can help.

Sterile engineering controls producing unidirectional ISO 5 compounding environments include Class II Biosafety Cabinets (Types A2, B2, and the innovative C1) and both horizontal and vertical Laminar Air Flow Workstations (LAFWs).

Non-sterile engineering controls include Containment Ventilated Enclosure (CVE) for handling of active pharmaceutical ingredient (API) powders. Options for vented or redundant (double HEPA) models are available to accommodate all types of non-sterile compounding pharmacies.

Get prepared with Labconco.