Skip to main content
WaterPro RO System
Product model
Catalog # 9075080

WaterPro RO System

WaterPro RO System

WaterPro RO Stations feature large capacity filters and membrane to deliver high-quality reverse osmosis (RO) purified water. RO water is ideal for laboratory applications such as reagent preparation and glassware rinsing. They may be connected to glassware washers such as Labconco's SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Washers to provide a purified water rinse. WaterPro RO Stations may also be used to produce laboratory grade feedwater for ultimate water purification by a polishing system such as the WaterPro PS Polishing Station.

Water may be dispensed manually from a valve or optional dispensing gun. Water from the valve may also be activated automatically by using the exclusive timed dispense feature that allows for unattended operation. 

Features

Features

  •  Timed dispense from 1 to 99.9 minutes for unattended operation
  •  Large capacity white polypropylene bowls with threaded heads
  •  Integral 17 liter polyethylene storage tank
  • Attractive and durable Type 304 stainless steel front panel; epoxy-coated steel cabinet
  • Temperature compensated conductivity LED monitor displays water quality in microsiemens from 1 to 999.
  • Quiet 1/4 hp motor/rotary vane pump
  • Storage tank air vent filter removes bacteria, maintaining water quality.
  • Automatic flush valve extends RO membrane life by automatically flushing the RO membrane and tank for 3 minutes after each 12 hour period of inactivity.
  • Internal pressure gauge monitors and displays RO-purified water pressure from 0 to 160 psi.
  • Dispensing valve
  • Wall mountable
  • ETL listed

Options

  • International electrical configuration

Required Accessories

  • Prefilter/Carbon Filter Kit
  • Reverse Osmosis Membrane

Optional Accessories

  • WaterPro RO/PS Electrical Connection Cord
  • WaterPro RO/PS Mobile Stand
  • Support Stand
  • Dispensing Gun
  • 70 Liter Storage Tanks
Select all options to find a Catalog #
Power Cord and Plug
Feedwater Sources
Flow Rate
Water Purity Desired
Region

Talk to an Expert

Devyn Worthley
Application Specialists

Devyn Worthley

Contact Us
Dillon Joeckel
Product Service

Dillon Joeckel

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

WaterPro RO and PS Electrical Connection Cord
WaterPro RO and PS Electrical Connection Cord
WaterPro RO/PS 125/230 volt, 10 amp Electrical Connection Cord. Three wire cord with plug on both ends allows electrical connection between the left side of the WaterPro RO Station and the right side...
WaterPro RO and PS Stands, Mounting Panels
WaterPro RO and PS Stands, Mounting Panels
Stands support WaterPro Purification Systems on horizontal surfaces when wall mounting is not desired.
WaterPro RO Bladder Tanks
WaterPro RO Bladder Tanks
WaterPro RO Bladder Tanks provide additional storage of reverse osmosis water produced by the WaterPro RO Station. The pressurized water can be distributed to a polishing station (such as the...
WaterPro RO Dispensing Gun
WaterPro RO Dispensing Gun
Dispensing Gun provides additional means to dispense water from the WaterPro RO Station. Trigger permits operation with one hand and provides precise drop-by-drop control or locks to provide a...
WaterPro Interconnect Kit
WaterPro Interconnect Kit
The Interconnect Kit includes the necessary hardware and tubing to install a WaterPro RO Station or 70 Liter Storage Tank to a glassware washer. This kit may be used with any SteamScrubber or...

Resources

Green Initiatives

Laboratory Guide to Water Purification

View Now

WaterPro Brochure

View Now

WaterPro Performance Chart

View Now

Need help finding specific information?

Contact Us

WaterPro RO Dispensing Gun Installation Instructions

View Now

WaterPro RO Systems Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - WaterPro RO Station

View Now

ETL Authorization Mark for WaterPro Laboratory Water Filtration Systems

View Now

Need help finding specific information?

Contact Us

Ion Exchange Resin SDS

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualifications Protocol for WaterPro RO Stations

View Now

Need help finding specific information?

Contact Us

WaterPro Revit Files

View Now

Need help finding specific information?

Contact Us