Skip to main content
Vibration Isolation Table for Horizontal Clean Benches
Product model
Catalog # 3618000

Vibration Isolation Table for Horizontal Clean Benches

Vibration Isolation Table for Horizontal Clean Benches

Vibration Isolation Table, provides an isolated work surface for conducting procedures with vibration-sensitive equipment such as microscopes and balances. The table never makes contact with the clean bench so vibration from the motor/blower is not transmitted to the table. Epoxy-coated steel frame, adjusts in 1" increments to provide a working height from 29.5" to 36". ADA-compliant. Four leveling feet. Work surface is laminated hard board, 30.4"w x 18"d. Overall dimensions: 32.5"w x 25"d x 29.5"h.

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us