Skip to main content
Telescoping Base Stands with Casters
Master product

Telescoping Base Stands with Casters

Telescoping Base Stands with Casters
Telescoping Base Stands with Casters

Telescoping Base Stands with Casters may be adjusted to eight height positions prior to installation. Telescoping legs are adjustable in 1" increments from 27.5" to 34.5". Casters provide mobility for short distances, such as to gain access to the area behind the stand for service or maintenance. Toe-locking, non-marking polyurethane casters, 5" diameter, have bearings for quiet operation. Durable 1.75" tubular, epoxy-coated steel frame. Rear cross bar supports on all stands except 2' width.

Select all options to find a Catalog #
Nominal Width
Maximum Stand Height
Minimum Stand Height

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Louis Drining
Product Service

Louis Drining

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

5' Telescoping Base Stands CAD Files

View Now

6' Telescoping Base Stands CAD Files

View Now

8' Telescoping Base Stands CAD Files

View Now

Need help finding specific information?

Contact Us

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

View Now

Need help finding specific information?

Contact Us