Skip to main content
Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station, or Protector Work Station

Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station, or Protector Work Station

Catalog #7053501
Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station, or Protector Work Station
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

This Remote Blower is for connection to XPert Balance Enclosure, Protector XVS Ventilation Station, Purifier HEPA Filtered Enclosure, Protector Work Station or Protector Demonstration Hood. The direct drive blower has a 1/4 hp TEFC-type motor and overcomes external static pressure of 0.5" at 420 CFM. Recommended for low to moderately corrosive…

Request a Quote

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Resources

Labconco Exhaust Blowers and Accessories Catalog

View Now

Need help finding specific information?

Contact Us