Skip to main content
Remote Blower for Protector Work Station
Product model
Catalog # 7053500

Remote Blower for Protector Work Station

Remote Blower for Protector Work Station

Remote Blower, for Protector Work Station without Blower. Sized to meet the air volume requirements of the Protector Work Station 6941003. It has a 1/4 hp direct drive motor capable of overcoming external static pressure loss of .87" H2O at 167 CFM (50 fpm face velocity). Housing and wheel are corrosion-resistant enamel-coated steel. Discharge direction is adjustable to accommodate unusual blower locations. Blower inlet is 6" ID. Outlet dimension is 4.25" x 7.38" OD. For model 6941003.

Select all options to find a Catalog #
Spark Resistant Construction
Request a Quote

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Labconco Exhaust Blowers and Accessories Catalog

View Now

Need help finding specific information?

Contact Us