Skip to main content
PVC Blower
Product model
Catalog # 7183100

PVC Blower

PVC Blower

Labconco PVC Blowers provide optimum chemical resistance and are made specifically to handle high order oxidizers such as perchloric acid. The housings are vacuum formed from unplasticized Type I polyvinyl chloride to handle highly corrosive applications. These blowers have a drain connection on the lower portion of the housing so that a washdown system can be utilized.

Features

Features

• Housings are vacuum formed from unplasticized Type I polyvinyl chloride for complete corrosion protection.
• Flow-through vent holes and louvers allow for air circulation that cools the motor, thus prolonging motor life.
• Impellers are made of injection molded PVDF to resist highly corrosive atmospheres.
• Powder-coated base and weather cover provide long life in extreme weather.
• Inlet and discharge diameters are sized to receive rigid PVC ducting material directly for easy installation. Blowers are available with 10" and 12" inlet/outlet connections.
• Sheaves are adjustable to save energy and to allow for air volume adjustment.
• Engineered for quiet operation.
• Sound levels generally range between 64 and 88 decibels depending on blower size. Intelli-Sense models range from 50 to 70 decibels.
• Impeller is bonded directly to shaft to reduce maintenance and increase life.
• Powder-coated base and weather cover provide long life in extreme weather.
• Self-adjusting gravity belt tightener insures consistent performance because belt is held taut by weight of motor. Motor mount keeps the motor in place should the belt ever fail.
• Convenient access to impeller assembly provides for easy maintenance.
• Variable exhaust orientation adjusts to three outlet positions for installation flexibility. Intelli-Sense models allow eight positions (vertical discharge is recommended).

Required Accessories

• Ductwork

 

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

Labconco Exhaust Blowers and Accessories Catalog

View Now

Need help finding specific information?

Contact Us

Labconco Coated Steel, Fiberglass and PVC Blowers Manual

View Now

Need help finding specific information?

Contact Us