- Built-in Guardian Airflow Monitor that continuously monitor downflow airflow and has two LED lights to indicate when airflow is within or outside set point range.
- Nominal downflow velocity of 45-65 fpm
- Aerodynamic air foil
- Supply HEPA filter, 99.99% efficient on particles 0.3 micron
- ISO Class 5 air (formerly Class 100 per Federal Standard 209E)
- Disposable prefilter
- Variable speed built-in blower with motorized impeller and solid state control rated for 10 amps
- Intrinsically-sound, negative pressure design
- Minihelic pressure gauge
- Air diffuser
- UV-resistant, glacier white and gray, powder-coated aluminum and steel construction
- UV-opaque and resistant 1/4" thick tempered safety glass sash and sides
- Fluorescent lamp
- 254 nm UV lamp with interlocked UV protection panel
- Variable digital timer for UV exposure with eight settings in minutes of 5, 10, 15, 30, 60, 120, 240 and continuous
- Blower and 3-way light (flourescent, UV and off) switches
- 9.4" high sash opening
- Ergonomic 10° angled and hinged sash that pivots upward, locks to a loading height of 20" and has wiping seals to promote ISO Class 5 conditions
- Two utility ports with iris openings and plugs
- ETL Listing (115V, 60 Hz models)
Options
- 2', 3' and 4' widths
- International electrical configurations
Required Accessories
- Supporting base
- Supporting work surface
Optional Accessories
Compliance
- UL Standard 3101-1/61010-1 (115V models)
- CAN/CSA Standard C22.2 No. 1010.1 conformity (115V models)
- CE Conformity marking (230V models)