Skip to main content
PuriCare Procedure Station, Class II, Type A2 Biological Safety Cabinets
Master product

PuriCare Procedure Station, Class II, Type A2 Biological Safety Cabinets

PuriCare Procedure Station, Class II, Type A2 Biological Safety Cabinets
PuriCare Procedure Station, Class II, Type A2 Biological Safety Cabinets

PuriCare Procedure Stations provide personnel, animal and environmental protection. They are specialized Class II, Type A2 biological safety cabinets that meet or exceed the product and personnel protection requirements of NSF 49. These Stations are designed for conducting small animal research activities including cage changing, weighing, anesthesia delivery and surgical procedures. All PuriCare Procedure Stations have prefilters to protect and extend the life of the 99.99+% efficient HEPA filters.

Features

Features (All Models)

  • Long-life DC Electronically Commutated Motor (ECM)
  • Constant Airflow Profile™ (CAP) airflow monitoring system
  • BalanceFlow™ plenum provides energy-efficiency and ultra-quiet operation*
  • Easy clean top cover that promotes even exhaust airflow from the top cover
  • Mag-Zone™ area on interior right side manages storage challenges with Labconco Magnetic Mag-Zone accessories
  • Intrinsically-safe negative pressure design
  • Fully scannable 99.99+% supply and exhaust HEPA filters. 99.999% efficient ULPA filters or H14 HEPA filters also available
  • Removable towel catch with washable pre-filter located under work surface
  • Logic OS and 5" interior-mounted, line-of-sight touchscreen information center
    • Smart-Start™ System allows user to start up and shut down cabinet functions by raising and lowering the sash
    • Night-Smart™ System for idling the blower when the sash is fully closed
    • Full operational maintenance and certification logs for detailed record keeping
    • Status line for alarm conditions and alerts to warn when filter life diminishes to 20% and 10% before alarming at 0%
    • Interval/elapsed timer for experiment monitoring
    • UV light timer (on models with UV)
    • Password protection for cabinet settings
    • 8 Languages
  • Bright, glare-free LED lighting up to 180 foot-candles (1937 lux). Located outside the contaminated work area
  • Curved, stainless steel inlet grille with waterfall design and Reserve-Air™ Secondary Airflow Slots
  • Air-Wave™ Entry System at access opening to enhance containment
  • Contain-Air™ Negative Pressure Channel at top of sash to enhance containment
  • Two electrical outlets. Flush mounted stainless steel cover with dampened hinges
    • 115V GFCI, double receptacles, maximum amperage draw 5A
    • 230V, single receptacles, maximum amperage draw 3A
  • 10° angled, fully closing sash. 1/4" tempered safety glass with counterbalanced, anti-racking, easy-to-lift mechanism
  • Unitized, pressure tested stainless steel interior. Optic White epoxy-coated steel exterior
  • 12" (30.5 cm) working sash height
  • 22.5" (57 cm) max. sash opening & 27.0" (69 cm) viewing height
  • Removable, seamless type 304 stainless steel, dished work surface with lift out knobs
  • Nominal inflow velocity of 105 fpm (0.53 m/sec)
  • Nominal downflow velocity of 55 fpm (0.28 m/sec). 6' models nominal downflow velocity of 50 fpm (0.25 m/s)
  • Approximately 70% air recirculation
  • Noise level <62 dB (4ft 12" model)
  • 10' (3 m) power cord with plug
  • Six year warranty

Required Accessories (Not Included)

  • Supporting base

Options

  • 3', 4', 5', and 6' widths
  • International electrical configurations
  • Accessory Package
    • UV lamp (254 nm)
    • Right-side service fixture with ball-type valve
    • Right and left-side Vacu-Pass™ Cord & Cable Portal
  • Ventus™ II Canopy Connection

Compliance

  • NSF/ANSI Standard 49 listed
  • ISO Class 5 (Grade A) per ISO 14644-1
  • UL Standard 61010-1
  • CAN/CSA 22.2 No. 61010-1
  • CE/UKCA Mark (230V models)
  • ADA-compliant
Select all options to find a Catalog #
Power Cord and Plug
Nominal Exterior Width
Accessory Package

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Amber Irvin
Product Service

Amber Irvin

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Logic Mag-Zone Magnetic Pipette Rack
Logic Mag-Zone Magnetic Pipette Rack
Logic Mag-Zone Pipette Rack holds 4 standard lab pipettes and one standard pipette aid. Stainless steel, designed for use inside the Logic biosafety cabinet.
Logic Mag-Zone Waste Bag Holder
Logic Mag-Zone Waste Bag Holder
Logic Mag-Zone Waste Bag Holder holds one standard benchtop biowaste bag. Stainless steel, designed for use inside the Logic biosafety cabinet.
Logic Mag-Zone Magnetic Pipette Aid holder, single
Logic Mag-Zone Magnetic Pipette Aid holder, single
Logic Mag-Zone Magnetic Pipette Aid holder, single. Stainless steel, designed for use inside the Logic biosafety cabinet.
Ventus II Canopy Connection
Ventus II Canopy Connection
Ventus II Canopy Connection for exhausting Logic Type A2 cabinets. NSF approved design. Exhaust connection required.

Resources

Green Initiatives

Logic Class II, Type A2 Biological Safety Cabinets User Manual

View Now

Need help finding specific information?

Contact Us

ETL Authorization Mark for PuriCare Procedure Station

View Now

CE Declaration of Conformity - Logic & Prism (L4) Series Biological Safety Cabinets

View Now

Need help finding specific information?

Contact Us

Logic Technical Manual and Specifications

View Now

Need help finding specific information?

Contact Us

6’ PuriCare Procedure Station CAD Files

View Now

5’ PuriCare Procedure Station CAD Files

View Now

4’ PuriCare Procedure Station CAD Files

View Now

3’ PuriCare Procedure Station CAD Files

View Now

Need help finding specific information?

Contact Us

PuriCare Laboratory Animal Research Stations Catalog

View Now

Need help finding specific information?

Contact Us