Skip to main content
Protector Standard Storage Cabinet

Protector Standard Storage Cabinet

Catalog #9900700
Protector Standard Storage Cabinet
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Protector Standard Storage Cabinets support Labconco fume hoods and may be used for storage and venting of small laboratory instruments and mild acids and other reagents.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • Used for non-chemical storage
  • Support all Labconco benchtop fume hoods including Protector Premier, XStream, ClassMate, Stainless Steel, and PVC; Protector XL Benchtop and HOPEC IV; Basic and Fiberglass 30 Hoods
  • Support loads up to 800 lbs.
  • Durable powder-coated steel construction
  • Glacier white exterior complements laboratory casework and Labconco fume hoods
  • Manual-closing, non-locking doors
  • Include leveling feet and one 8" filler panel to increase cabinet depth to 30"

Options

  • 12", 18", 24", 30", 36", and 48" widths
  • Dual Manual Close, Single Left or Right Hinge Manual Close doors
  • 32.75" or 36.75" maximum height

Required Accessories

  • Work Surface

Optional Accessories

  • Interior Shelf Kits
  • Additional Filler Panels

Resources

Green Initiatives

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

View Now

Need help finding specific information?

Contact Us

Protector Storage Cabinets - Standard, Acid, Solvent and Vacuum Pump Manual

View Now

Need help finding specific information?

Contact Us

48" Standard Storage Cabinet CAD Files

View Now

Need help finding specific information?

Contact Us

Related products

Protector Standard Storage Cabinet Interior Shelf Kits
Protector Standard Storage Cabinet Interior Shelf Kits
These shelf kits fit within Protector Standard Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments. They include powder-coated steel shelf and mounting...
Filler Panels
Filler Panels