Skip to main content
Protector Fiberglass HEPA Filtered Glove Box, Two Glove Ports, China/Australia

Protector Fiberglass HEPA Filtered Glove Box, Two Glove Ports, China/Australia

Catalog #5065040
Protector Fiberglass HEPA Filtered Glove Box, Two Glove Ports, China/Australia
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Protector Filtered Glove Boxes provide inlet and outlet HEPA or ULPA filtration and a leak-tight physical barrier to protect the operator from exposure to potentially hazardous materials.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

These glove boxes feature particulate containment <20 nanograms per cubic meter as confirmed by Safebridge Consultants, Incorporated and also meet ISO Class 3 standards. Labconco HEPA Filtered Glove Boxes may be appropriate for use as containment isolators for applications that include compounds assigned OEB 4 and OEB 5 Banding Levels. Contact your Health and Safety Officer for specific Engineered Containment Device requirements.

  • Particulate containment <20 nanograms per cubic meter as confirmed by SafeBridge Consultants, Incorporated.
  • Fast "clean up time." 0.05 ppm average tracer gas levels or less detected during perimeter scan testing (surpasses ASHRAE 110 standards) after 5 minute dilution.
  • Airborne particulate cleanliness (measured under positive and negative pressures per ISO 14644-1 test method) exceeds ISO Class 5 conditions (equivalent to Class 100) and achieves ISO Class 4 conditions.
  • Factory leak-tested with a mass spectrometer while pressurized with helium at 1 inch of water gauge. No detectable leaks greater than 1 x 10-6 ml/sec.
  • Inlet and outlet particulate (HEPA or ULPA) filters to prevent contaminants from entering or leaving the glove box chamber.
  • Test port for challenging HEPA or ULPA filter integrity.
  • True Bag-In/Bag-Out Filter Disposal System for safe filter removal and replacement.
  • LCD display provides real time monitoring of volume dilution rates in cubic feet per minute (CFM), air changes/minute (ACM), and main chamber pressures (inches of water).
  • Built-in blower with speed control capable of airflow from 15 CFM to 85 CFM.
  • Large viewing area, 36" w x 27.6" h, provides maximum visibility. Viewing window is 3/8" thick, laminated safety glass.
  • Space-saving inner and outer transfer chamber doors that pivot upward, are counterbalanced and equipped with quick-latches.
  • Interior right-hand side wall-mounted pass-through plug for on-site installation of an optional accessory: electrical outlet, RS-232 port, gas/liquid port, or port for oxygen or moisture monitor.
  • Pair of neoprene gloves, 0.015" thick, 30" long, size 9 ¾.
  • Switches for light, blower, and electrical duplex.
  • Two 8" ID, epoxy-coated aluminum double-grooved glove ports mounted 17" apart, with neoprene gaskets.
  • Two 25-watt fluorescent lights that exceed 100 footcandles.
  • Dry-powder epoxy-coated, 18 and 20 gauge steel exterior panels.

Options

  • Chemical resistant, one-piece molded fiberglass liner or type 304 stainless steel liner
  • Clear acrylic inner and outer transfer chamber doors (fiberglass-lined models)
  • Type 304 stainless steel inner and outer transfer chamber doors and front panel (stainless steel-lined models)
  • Inlet and outlet HEPA (fiberglass-lined models) or ULPA (stainless steel-lined models) filters
  • International electrical configuration

Required Accessories

  • Adjustable Height Base Stands

Optional Accessories

  • Balance Vibration Isolator
  • Anti-Static Ionizer Fan
  • Gloves and Glove Box Accessories
  • HEPA Inlet or Exhaust Filter

Resources

Green Initiatives

Protector Glove Boxes Catalog

View Now

Need help finding specific information?

Contact Us ➔

Protector Filtered Glove Box Manual

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualification for Protector HEPA and ULPA Filtered Glove Boxes

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - Protector Filtered Glove Box

View Now

ETL Authorization Mark for Protector Glove Boxes

View Now

Need help finding specific information?

Contact Us ➔

Independent Testing Proves Labconco ULPA Filtered Glove Box Contains Aerosolized Nanomaterials Effectively

View Now

Need help finding specific information?

Contact Us ➔

Glove Box Selection Form

View Now

Need help finding specific information?

Contact Us ➔

Related products

Replacement Inlet or Outlet HEPA Filter
Replacement Inlet or Outlet HEPA Filter
ULPA Filter
ULPA Filter
Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.
Bag Set for Bag-in/Bag-out HEPA Filter Replacement
Bag Set for Bag-in/Bag-out HEPA Filter Replacement
Bag Set for Bag-in/Bag-out HEPA Filter Replacement includes two bags and two straps necessary for changing and disposing of one inlet or outlet filter.
Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure
Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure
Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure
Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure
Manual Exhaust Damper, Powder-Coated Steel
Manual Exhaust Damper, Powder-Coated Steel
Manual Duct Damper, powder-coated steel, 6" nominal diameter.
Manual Duct Damper
Manual Duct Damper
Manual Duct Damper allows you to balance airflow. It is recommended for placement directly into the fume hood collar and for direct connection to Labconco Thermoplastic Duct used as part of exhaust...
Glove Box Thimble Exhaust Connector
Glove Box Thimble Exhaust Connector
Powder-coated steel assembly for connecting a glove box to a building's exhaust or a remote blower. 6" diameter connection
Glove Box Thimble Exhaust Connector
Glove Box Thimble Exhaust Connector
Powder-coated steel assembly for connecting a glove box to a FilterMate Portable Exhauster. 5" diameter connection
Recirculation Kit
Recirculation Kit
This kit allows a Protector® Glove Box’s built-in blower exhaust to be connected to the inlet HEPA/ULPA filter, providing total recirculation of air volume useful for semi-dry atmosphere operations....
Blower Foot Switch for Protector Glove Box
Blower Foot Switch for Protector Glove Box
Provides a hands-free means to temporarily shut off power to the blower when obtaining sensitive balance readings or manipulating fine powders. Includes foot pedal and cord.