Skip to main content
Logic Vue Connection Kit
Product model
Catalog # 3037000

Logic Vue Connection Kit

Logic Vue Connection Kit

Connects two Logic Vue Class II Enclosures together for an expanded work area. Connection provides a passthrough that is 38.9” x 28” (H x D) and 10” (W). Installation is required. 

Select all options to find a Catalog #
Accessory Option
Request a Quote

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Logic Vue Class II Enclosures Brochure

View Now

Need help finding specific information?

Contact Us