Skip to main content
Kjeldahl Digestion Apparatus

Kjeldahl Digestion Apparatus

Kjeldahl Digestion Apparatus

Kjeldahl Digestion units are designed for laboratories that require separate digestion stations. Six-Place Digestion units draw fumes through the manifold using a remote blower exhaust system. These units may be placed in a well ventilated room away from normal laboratory operations or placed inside a floor-mounted chemical fume hood.

To get specific information for your existing unit, first configure your product.

Configure Product

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • Welded and epoxy-coated steel framework
  • Electric digestion heaters with curved ceramic bases to cradle 500 or 800 ml Kjeldahl digestion flasks
  • Individual infinite-control knobs for electric heaters with variable input from 20-100% capacity
  • Chemical-resistant CPVC fume manifold with heat-resistant PTFE nipples that draw chemical fumes from the digestion flasks

Options

  • Six-place, floor-mounted models available with blower exhaust in various electrical configurations. They require wiring to a main circuit breaker panel.
  • Two-place, benchtop model with water aspirator and 3-wire cord with plug

Required Accessories

  • Kjeldahl digestion flasks
  • Remote exhaust blower
  • Ductwork

Optional Accessories

  • Laboratory Carts and Benches

Resources

Green Initiatives

Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

View Now

Need help finding specific information?

Contact Us ➔

Open Kjeldahl Apparatus Manual

View Now

Two and Six-Place (Macro) Kjeldahl Digestion & Distillation Systems

View Now

Need help finding specific information?

Contact Us ➔

Related products

Classical Kjeldahl Replacement Glassware
Classical Kjeldahl Replacement Glassware