Skip to main content
Kjeldahl Digestion Apparatus
Master product

Kjeldahl Digestion Apparatus

Kjeldahl Digestion Apparatus
Kjeldahl Digestion Apparatus
Kjeldahl Digestion Apparatus

Kjeldahl Digestion units are designed for laboratories that require separate digestion stations. Six-Place Digestion units draw fumes through the manifold using a remote blower exhaust system.

These units may be placed in a well ventilated room away from normal laboratory operations or placed inside a floor-mounted chemical fume hood. The Two-Place Digestion Unit offers the same rugged construction as larger Kjeldahl models, plus it is compact and may be placed inside a fume hood.

Features

Features

• Welded and epoxy-coated steel framework
• Electric digestion heaters with curved ceramic bases to cradle 500 or 800 ml Kjeldahl digestion flasks.
• Individual infinite-control knobs for electric heaters with variable input from 20-100% capacity
• Chemical-resistant CPVC fume manifold with heat-resistant PTFE nipples that draw chemical fumes from the digestion flasks.
• Full one year warranty

Options

• Six-place, floor-mounted models available with blower exhaust in various electrical configurations. They require wiring to a main circuit breaker panel.
• Two-place, benchtop model with water aspirator and 3-wire cord with plug

Required Accessories


• Kjeldahl digestion flasks
• Remote exhaust blower
• Ductwork

Optional Accessories

• Laboratory Carts and Benches

 

Select all options to find a Catalog #
Kjeldahl Digestion Fume Removal Method
Request a Quote

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Luke Spencer
Product Service

Luke Spencer

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Classical Kjeldahl Replacement Glassware
Classical Kjeldahl Replacement Glassware

Resources

Green Initiatives

Open Kjeldahl Apparatus Manual

View Now

Two and Six-Place (Macro) Kjeldahl Digestion & Distillation Systems

View Now

Need help finding specific information?

Contact Us

Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

View Now

Need help finding specific information?

Contact Us