Skip to main content
FilterMate Portable Exhauster with Carbon Filter, No Exhaust Connection, 230V, 50 Hz
Product model
Catalog # 3970021

FilterMate Portable Exhauster with Carbon Filter, No Exhaust Connection, 230V, 50 Hz

FilterMate Portable Exhauster with Carbon Filter, No Exhaust Connection, 230V, 50 Hz

An accessory for the Demonstration Hood, XPert Balance Enclosure, Protector XVS Ventilation Station or Protector Work Station, the FilterMate uses a HEPA filter, carbon-based filter or a combination of both filters to remove hazardous powders, particulates or vapors from the exhaust air stream, returning filtered air to the environment. No ducting to the outside is required. FilterMate Portable Exhausters are available in models that use a HEPA filter, a carbon filter or both HEPA and carbon filters. Labconco ventilation specialists use an exclusive computerized modeling program that compares NIOSH data with your chemical usage to determine the right filter cell(s) for your application.

Features

  • Compact, corrosion-resistant housing of glacier white and light gray, dry powder, epoxy-coated steel with rubber feet fits easily on a countertop, floor or shelf next to the enclosure.
  • HEPA filter, 99.99% efficient on particulates 0.3 micron (on models with HEPA filter). Models for use with HEPA filter have a true bag-in bag-out filter disposal system for safely removing and replacing the filter without detaching the hose. The HEPA filter may be easily accessed by removing the exhaust cover for field leak testing by a certifier.
  • Variable speed, non-sparking motorized impeller may be adjusted to optimize airflows.
  • Quiet operation. Oversized HEPA filter, efficient impeller and unique perforated exhaust cover work together to provide low noise pressure levels.
  • Inherently safe design. A negative pressure plenum surrounds the positive pressure impeller so that if a leak occurs, the unfiltered air is captured and refiltered.
  • Sized for Demonstration Hoods, XPert Balance Enclosures, Protector XVS Ventilation Stations and Protector Work Stations, the FilterMate is capable of efficiently filtering up to 250 CFM for HEPA or carbon filtration; up to 200 CFM for combination HEPA/carbon filtration (60-100 fpm depending on enclosure model).
  • Front-mounted rocker switch controls power to the blower.
  • Rear-mounted auxiliary electrical outlet may be connected to an airflow monitor or other user-supplied accessories.
  • Only one FilterMate is required for all 2', 3' and 4' wide x 22.75" high enclosures. Each FilterMate provides 100 fpm face velocity for 2', 3' or 4' enclosure.
  • 8 feet of 5" ID gray flexible hose, two clamps and a 5" OD Upper Transition Adaptor for connection to Demonstration Hood, XPert Balance Enclosure, Protector XVS Ventilation Station or Protector Work Station is included.
  • IEC 3-wire electrical cord with plug.

Options

  • International electrical configuration.
  • Models are available for use with a HEPA filter for particulate contaminant removal, with a carbon filter for gaseous contaminant removal, or with a combination of both filters. Models for use with a HEPA filter include the HEPA filter. Models for use with a carbon filter require purchase of the filter (sold separately).
  • Models designed for connection to an existing house exhaust system when ducting back into the room is not desired.

Required Accessories

  • Carbon Filter (Models for use with carbon filter only). Models for use with a carbon filter require an Organic Vapor Cell, Formaldehyde Impregnated Cell, or Ammonia Impregnated Cell. Combination models can support the use of two carbon filters by removing the HEPA filter.

Optional Accessories

  • Thimble Connection Kit for exhausting the FilterMate to a house exhaust system.
  • Replacement HEPA Filter.
  • Replacement Bag for HEPA Filter Bag-In/Bag-Out.

Compliance

  • UL 3101-1/61010-1
  • CAN/CSA C22.2 No. 1010.1
Select all options to find a Catalog #
Filter Type
Electrical Configuration
Exhaust Connection

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Louis Drining
Product Service

Louis Drining

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Organic Carbon Filter
Organic Carbon Filter
Organic Carbon Filter, Type AC. Contains 12 pounds of granular activated carbon media suitable for organic solvents including acetone, ethyl acetate, toluene and xylene.
HEPA Filter for Purifier and XPert
HEPA Filter for Purifier and XPert
Replacement HEPA Filter, 99.99% efficient on particles 0.3 micron in size. Not suitable for use with biohazardous materials or volatile organic material.
Formaldehyde Carbon Filter
Formaldehyde Carbon Filter
Formaldehyde Carbon Filter, Type CI. Contains 14 pounds of impregnated carbon media suitable for vapors from formaldehyde.
Ammonia Carbon Filter
Ammonia Carbon Filter
Ammonia Carbon Filter, Type CX. Contains 16 pounds of impregnated carbon media suitable for ammonia and low molecular weight amines.
Replacement Bag for Bag-in/Bag Out HEPA Filter
Replacement Bag for Bag-in/Bag Out HEPA Filter
Replacement Bag for Bag-in/Bag-out HEPA Filter to contain particulate matter during filter changing.
Orange Cinching Strap for Bag-In/ Bag-Out Bag
Orange Cinching Strap for Bag-In/ Bag-Out Bag
Syringe kits, cinching straps, replacement bags and detector tubes are accessories used with a variety of filters and equipment.
FilterMate Thimble Connection
FilterMate Thimble Connection
Thimble Connection for retrofitting FilterMate Portable Exhausters 3970000, 3970020, 3970001 and 3970002. Included with Portable Exhausters 3970002 and 3970022.
Upper Exhaust Transition Adapter, 5" Diameter
Upper Exhaust Transition Adapter, 5" Diameter
2" x 10" rectangular to 5" diameter rund for connection to 5" ID hose.
Upper Exhaust Transition Adapter, 6" Diameter
Upper Exhaust Transition Adapter, 6" Diameter
2" x 10" rectangular to 6" diameter round for connection to 6" OD duct.
Lower Exhaust Transition Adapter, 5" Diameter
Lower Exhaust Transition Adapter, 5" Diameter
2" x 10" rectangular to 5" diameter round for connection to 5" ID hose.
Lower Exhaust Transition Adapter, 6" Diameter
Lower Exhaust Transition Adapter, 6" Diameter
2" x 10" rectangular to 6" diameter round for connection to 6" OD duct.
5" Clear Urethane Flexible Hose
5" Clear Urethane Flexible Hose
Flexible Hose, 5" ID, clear urethane, smooth bore with white helix, static dissipative, suitable for pharmaceutical and clean room applications. For use with FilterMate Portable Exhauster.
6" Black Thermoplastic Flexible Hose
6" Black Thermoplastic Flexible Hose
Flexible Hose, 6" ID, black thermoplastic rubber hose with 6.09" ID cuffs, suitable for pharmaceutical and cleanroom applications. For connecting XPert Enclosure of Filter Station to house exhaust.

Resources

Green Initiatives

Ductless Carbon-Filtered Enclosures Catalog

View Now

Educational Fume Hoods & Enclosures Catalog

View Now

Need help finding specific information?

Contact Us

FilterMate Portable Exhausters Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Portable Exhausters & Light Kit

View Now

ETL Authorization Mark for FilterMate Portable Exhauster

View Now

Need help finding specific information?

Contact Us

Acid Impregnated Carbon Filter SDS

View Now

Ammonia Impregnated Carbon Filter SDS

View Now

Formaldehyde Impregnated Carbon Filter SDS

View Now

Need help finding specific information?

Contact Us