Skip to main content
Belt-Driven Blowers
Master product

Belt-Driven Blowers

Belt-Driven Blowers

Labconco Belt-Driven Blowers have been designed to meet the demanding day-to-day ventilation requirements for a wide range of hood choices.

Features

Features

  • Housings are made from molded fiberglass reinforced polyester for durability and long life.
  • Flow-through vent holes and louvers allow for air circulation that cools the motor, thus prolonging motor life.
  • Impellers are made of injection-molded polypropylene to resist corrosive atmospheres.
  • Powder-coated base and weather cover provide long life in extreme weather.
  • Inlet and discharge diameters are sized to receive rigid PVC ducting material directly for easy installation. Blowers are available with 10", 12" and 16" inlet/outlet connections.
  • Sheaves are adjustable to allow for air volume adjustment.
  • Blowers have low RPM for quiet operation.
  • Sound levels for Fiberglass Blowers with 10" and 12" diameter inlets generally range between 64 and 88 decibels, depending on blower size. Intelli-Sense models range from 50 to 70 decibels.
  • Impeller is bonded directly to shaft to reduce maintenance and increase life.
  • Self-adjusting gravity belt tightener ensures consistent performance because belt is held taut by weight of motor. Motor mount keeps the motor in place should the belt ever fail.
  • Variable exhaust orientation adjusts to three outlet positions for installation flexibility

Options

Explosion-proof models are available and provided with non-sparking polypropylene impellers and UL listed explosion-proof motors for maximum safety

Required Accessories

Ductwork

Select all options to find a Catalog #
CFM
Inlet/Outlet
RPM Range Available
Spark Resistant Construction
Horsepower

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Jason Gilchrist
Product Service

Jason Gilchrist

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us