Account
7068100
Labconco Coated Steel Blowers have been specifically designed to meet the demanding day-to-day ventilation requirements for a wide range of hood choices. Durable and easy to maintain, Coated Steel Blowers are the recommended accessory for fume hoods used for low to moderately corrosive applications. These blowers are offered in a broad spectrum of…
These blowers are offered in a broad spectrum of capacities from 175 to 1960 CFM, at varying static pressures. For greater corrosion protection, refer to our Fiberglass and PVC Blowers.
Labconco Exhaust Blowers and Accessories Catalog
Need help finding specific information?
Labconco Coated Steel, Fiberglass and PVC Blowers Manual