Skip to main content
Ergotron® WorkFit-LX Monitor and Keyboard Arms

Ergotron® WorkFit-LX Monitor and Keyboard Arms

Ergotron® WorkFit-LX Monitor and Keyboard Arms

Ergotron® WorkFit-LX Monitor and Keyboard Arms. Polished Aluminum. Flexible design allows independent placement of the monitor and the keyboard. Capacity 7–25 lbs. (3.2–11.3 kg) PC Mount kit required and sold separately. Installation required.

Request a Quote

Features