Skip to main content
DNA CentriVap Pro 230V Schuko With Glass Lid
Product model
Catalog # 8531130

DNA CentriVap Pro 230V Schuko With Glass Lid

DNA CentriVap Pro 230V Schuko With Glass Lid

CentriVap™ Pro DNA Vacuum Concentrators are designed to speed evaporation of solvents from DNA samples and other very small samples. The compact benchtop instrument includes the concentrator, DNA Rotor, diaphragm vacuum pump, two glass traps and all connecting tubing. No additional components are required to begin processing.

Features

  • 5” Touchscreen display offers complete control without any extra equipment.
  • Easily view, plot and export sample run data for analysis and publication. CSV and PDF file formats supported.
  • VaporWorks™ OS allows customization and storage of run parameters to build a virtually unlimited library of sample methods.
  • Ethernet connectivity for automated alerts about sample run data, method parameters, maintenance, and software updates.
  • In-run parameter changes allow full manipulation of rotor speed, temperature, run time and vacuum pressure without stopping the program currently in progress.
  • Stackable sample rotors double your lab’s sample capacity; available on select rotor styles.
  • Rotor imbalance detection protects the instrument by alerting users of potential balance issues.
  • Built-in vacuum delay prevents bumping by allowing the rotor to achieve speed before applying vacuum.
  • Built-in vacuum gauge allows for accurate vacuum pressure readings and control.
  • Customizable rotor speed from 500 to 1800 RPM.
  • Chamber preheat feature achieves temperature set point before samples are placed in the chamber.
  • Lid latch with safety sensor locks the lid in place when the rotor is turning and prevents start up when the lid is open.
  • 300-watt heater speeds evaporation by supplying a controlled amount of heat from OFF to a maximum of 100° C in one-degree increments.
  • Audible alarm signals completion of programmed method.
  • Pre-programmed menu of methods for a wide variety of sample types.
  • Desiccant mode for vacuum desiccation of samples.
  • End point assist aids in determining dryness on select sample volumes and temperatures.
  • Full one year warranty provided against defects in materials and workmanship.
  • Glass lid for increased chemical resistance.
Select all options to find a Catalog #
Plug Type

Talk to an Expert

Devyn Worthley
Application Specialists

Devyn Worthley

Contact Us
Joe Reichert
Product Service

Joe Reichert

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

View Now

Need help finding specific information?

Contact Us

CentriVap Concentrators and Cold Traps Quick Start Installation Guide

View Now

CentriVap Pro Centrifugal Concentrators - User’s Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - CentriVap Centrifugal Concentrators

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for DNA CentriVap Pro Vacuum Concentrators

View Now

Need help finding specific information?

Contact Us

CentriVap Pro OS Software

View Now

Need help finding specific information?

Contact Us