Skip to main content
CT-Series Freeze Dryer--105° C-4-Port Manifold-Eco-Cool-Schuko, China/Australia, Great Britain (UK), and India Plugs, 230V, 50 Hz
Product model
Catalog # 8702590

CT-Series Freeze Dryer--105° C-4-Port Manifold-Eco-Cool-Schuko, China/Australia, Great Britain (UK), and India Plugs, 230V, 50 Hz

CT-Series Freeze Dryer--105° C-4-Port Manifold-Eco-Cool-Schuko, China/Australia, Great Britain (UK), and India Plugs, 230V, 50 Hz

CT Series Freeze Dryers are available to International customers only and are not available for purchase in the United States or Canada.

CT Series Freeze Dryers are designed for lyophilizing light sample loads. The compact, streamlined design is ideal for labs that need basic freeze dry capabilities with limited space. System includes a connector for external vacuum gauge (not included) and a 4-Port or 8-Port manifold depending on model.

The upright stainless steel collector holds 4 liters of ice before defrosting and three collector temperature configurations are available depending on model: -50° C for aqueous samples, -84° C for a wide range of laboratory solvents, and -105° C for dilute ethanol and methanol mixtures.

Vacuum pump, freeze dry glassware and adapters are required (not included).

Features

  • Brushed, Stainless Steel and Powder-Coated Steel Exterior
  • Illuminated Temperature Graph with Target Indication (Operating temperature of -40 °C)
  • HCFC-Free Refrigerant System
  • 4-liter, Stainless Steel Collector
  • Stainless Steel Drain Port (with corrosion-resistant, nylon valve)
  • Eco-cool natural refrigerant available on select models
  • -50 °C models feature a 1/3 hp Compressor (-50 °C in less than 30 min.)
  • -84 °C models feature two 1/3 hp Compressors (-84°C in less than 40 min.)
  • -105 °C models feature two 1/3 hp Compressors (-105°C in less than 40 min.)
Select all options to find a Catalog #
Collector Temperature
Manifold
Refrigerant
Plug Type

Talk to an Expert

Devyn Worthley
Application Specialists

Devyn Worthley

Contact Us
Joe Reichert
Product Service

Joe Reichert

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

CT-Series Freeze Dryers Manual

View Now

Need help finding specific information?

Contact Us

Application Note: Ampule Accessory Attachment Guide 101

View Now

Need help finding specific information?

Contact Us