Skip to main content
Combination Hooded Kjeldahl Apparatus-18-208/230 V, 60 Hz, three phase
Product model
Catalog # 2117813

Combination Hooded Kjeldahl Apparatus-18-208/230 V, 60 Hz, three phase

Combination Hooded Kjeldahl Apparatus-18-208/230 V, 60 Hz, three phase

Open Combination and Hooded Combination Kjeldahl units have digestion and distillation components for nitrogen determination in one space-saving apparatus.

Open Combination Kjeldahl units are supported by a sturdy, tubular steel framework, with the distillation apparatus mounted above the digestion portion. Models are available with the capacity to digest and distill up to 12 samples at a time.

Hooded Combination Kjeldahl units enclose the distillation and digestion apparatus so that process heat may be contained and vented from the laboratory. The hood surrounding the apparatus includes three collars: one for remotely-located exhaust blower connection, one for acid fume exhaust manifold connection, and one for auxiliary-air blower inlet connection. Models are available that digest and distill up to 18 samples at one time.

Kjeldahl units require a remote blower to exhaust fumes.

Features

Features

  • Distillation manifold with seamless stainless steel tubing. No fittings or gaskets are required eliminating a potential leak source.
  • Counterflow heat exchanger controls back pressure and maximizes the rate of distillation for uniformity of results.
  • Remote-control flow valve allows cooling water volume adjustment.
  • Easy-to-read temperature gauge located on the water outlet
  • One-piece borosilicate glass connecting bulbs separate liquid from vapors prior to the vapors entering the condenser and effectively traps caustic mist that may carry over to the recovery solution.
  • One-piece borosilicate glass delivery tubes with long necks, round bottoms and thick walls to help eliminate pressure fluctuations in the distillation phase.
  • Electric distillation and digestion heaters with curved ceramic bases to cradle 500 or 800 ml Kjeldahl digestion flasks.
  • Individual infinite-control knobs for electric heaters with variable input from 20-100% capacity
  • Chemical-resistant CPVC fume manifold with heat-resistant PTFE nipples that draw chemical fumes from the digestion flasks.
  • Full one year warranty

Options

  • Open Combination Units in 6-place and 12-place models
  • Hooded Combination Units in 6-place, 12-place and 18-place models. Hooded models feature epoxy-coated steel construction reinforced with tubular steel and tempered safety glass, horizontal-sliding sashes. Three collars are provided for connection to remotely-located acid fume and hood heat exhaust blower and optional auxiliary-air blower.
  • Various electrical configurations

Required Accessories

  • Kjeldahl digestion flasks
  • Remote exhaust blower
  • Ductwork

Optional Accessories

  • Auxiliary-air blower (Hooded models only)
  • Laboratory Carts and Benches
Select all options to find a Catalog #
Number of Places
Electrical Requirements

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Luke Spencer
Product Service

Luke Spencer

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

View Now

Need help finding specific information?

Contact Us

Hooded Combination (Macro) Kjeldahl Systems

View Now

Open Kjeldahl Apparatus Manual

View Now

Need help finding specific information?

Contact Us