Skip to main content
Cold Water (CW) PVC Gooseneck Fixture Kit

Cold Water (CW) PVC Gooseneck Fixture Kit

Catalog #9857700P
Cold Water (CW) PVC Gooseneck Fixture Kit
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Kit includes one remotely-controlled gooseneck with brass valve and 0.375" diameter copper tubing and green fixture knob. Inlet tubing is not included. Includes gray PVC swivel gooseneck. Max. flow rate of 3.5 GPM (13.2 LPM). Max. working pressure of 40 psi.

Request a Quote

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.