Skip to main content
CentriVap Cold Trap -50 °C 230V 60 Hz Saudi with Acrylic Lid
Product model
Catalog # 8601015

CentriVap Cold Trap -50 °C 230V 60 Hz Saudi with Acrylic Lid

CentriVap Cold Trap -50 °C 230V 60 Hz Saudi with Acrylic Lid

The CentriVap Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and fumes emitted from samples.

Features

  • Brushed, Stainless Steel and Powder-Coated Steel Exterior
  • Illuminated Temperature Graph with Endpoint Indication (Operating temperature of -40 °C)
  • HCFC-Free Refrigerant System
  • 4-liter, Stainless Steel Collector
  • Acrylic (-50 °C only) or Stainless Steel Lid with 2 Quick-Disconnect fittings for connection to a CentriVap Concentrator
  • Stainless Steel Drain Port (with corrosion-resistant, nylon valve)
  • Eco-cool natural refrigerant available on select models
  • -50 °C models feature a 1/3 hp Compressor (-50 °C in less than 30 min.)
  • -84 °C models feature two 1/3 hp Compressors (-84°C in less than 40 min.)
  • -105 °C models feature two 1/3 hp Compressors (-105°C in less than 40 min.)
Select all options to find a Catalog #
Collector Temperature
Lid Type
Eco-Cool
Plug Type
Type/application

Talk to an Expert

Devyn Worthley
Application Specialists

Devyn Worthley

Contact Us
Joe Reichert
Product Service

Joe Reichert

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

CentriVap Cold Traps User Manual

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - CentriVap Cold Traps

View Now

CE Declaration of Conformity - CentriVap Concentrators

View Now

Need help finding specific information?

Contact Us