Skip to main content
AtmoSense Oxygen Monitor, 0-1000 ppm
Product model
Catalog # 5255500

AtmoSense Oxygen Monitor, 0-1000 ppm

AtmoSense Oxygen Monitor, 0-1000 ppm
AtmoSense Oxygen Monitor, 0-1000 ppm
AtmoSense Oxygen Monitor, 0-1000 ppm

The AtmoSense Oxygen and Moisture Monitors connect in-line between the Labconco Protector or Precise Controlled Atmosphere Glove Box and the AtmosPure Re-Gen Gas Purifier.

AtmoSense Monitors provide digital readouts of ultra-low concentrations of oxygen or moisture in parts per million (ppm). Unlike other monitors that must be located inside the glove box where space is limited, these monitors may be located outside the box.

For general purpose trace oxygen detection as low as 1 ppm. Designed for placement atop the transfer chamber of a Labconco Protector or Precise Glove Box. Operates in-line with the AtmosPure Re-Gen Gas Purifier.

  • LCD readout from 0-1000 ppm oxygen
  • Resolution accuracy of 0.1 ppm from 0 to 200 ppm
  • Resolution accuracy of 1 ppm from 200 to 1000 ppm
  • Includes certificate of initial calibration between 90-199 parts per million
  • 3 user-configurable oxygen alarm levels and 3 relays
  • 4-20 mA output signal with 0-5 volts output signal for transmission of live data (to a user-supplied personal computer).
  • Durable glacier white powder-coated housing
  • 3/4" brass compression fitting gas inlet and outlet connections

Requires Circulation Tubing Kit 5441808 (sold separately). 
Includes 100-115 volt cord with IEC 320 C14 plug. Power cords with other plug types are available (sold separately).

230 Volt Power Cords with Plugs

  • 1332600 – British (UK), 230 volts, 10 amps
  • 1336100 – Schuko, 230 volts, 10 amps
  • 1332700 – China/Australia, 230 volts, 10 amps
  • 1338000 – North America, 230 volts, 10 amps
Select all options to find a Catalog #
Region

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

AtmosPure Re-Gen Gas Purifiers
AtmosPure Re-Gen Gas Purifiers
The AtmosPure Re-Gen Gas Purifier produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen by circulating an inert gas and removing oxygen and moisture inside the box....
Glove Box Gloves
Glove Box Gloves
Gloves for use with Labconco Glove Boxes.
Blower Foot Switch for Protector Glove Box
Blower Foot Switch for Protector Glove Box
Provides a hands-free means to temporarily shut off power to the blower when obtaining sensitive balance readings or manipulating fine powders. Includes foot pedal and cord.

Resources

Green Initiatives

AtmoSense In Line Moisture Monitor Instruction Sheet

View Now

AtmoSense In Line Oxygen Monitor Instruction Sheet

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - AtmoSense Oxygen and Moisture Monitors

View Now

Need help finding specific information?

Contact Us