Skip to main content
6' Protector Stainless Steel Perchloric Acid Laboratory Hood, 2 Fixtures, 115V

6' Protector Stainless Steel Perchloric Acid Laboratory Hood, 2 Fixtures, 115V

Catalog #130600001
6' Protector Stainless Steel Perchloric Acid Laboratory Hood, 2 Fixtures, 115V
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Protector Stainless Steel Perchloric Acid Laboratory Hoods are designed specifically for procedures involving the use of perchloric acid. They feature washdown systems, integral work surfaces and drainage troughs so that they may be thoroughly rinsed after each use to prevent the accumulation of potentially reactive perchloric salts.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Available in 4, 5, 6 and 8-foot widths, these benchtop hoods feature a corrosion-resistant Type 316 stainless steel interior to withstand reaction from perchloric acid. The one-piece liner is free of joints, cracks or crevices to prevent build-up of residue and simplify decontamination procedures.

  • By-pass airflow design and by-pass block
  • Curved Eco-Foil™ air foil allows air to sweep the work surface while Clean-Sweep™ openings pull inflow air from under the air foil
  • Glacier white, powder-coated steel exterior
  • Cord-Keeper™ slots on left and right side of air foil
  • Seamless Type 316 stainless steel liner (23.5" interior depth) with radiused corners, integral work surface, drainage trough and pre-set baffle(s)
  • Black enamel-coated hardboard supporting surface
  • Tempered safety glass vertical-rising sash with cable and pulley
  • Removable front and side panels and front access panels for access to plumbing and electrical wiring
  • Pre-wired LED lighting with vapor-proof design and ADA-compliant light and blower switches. Lighting rated to 50,000 hours
  • Built-in washdown system with internal piping and spray nozzles with maximum flow rate from 0.5-1.0 GPM
  • Washdown fitting located on top of hood to facilitate onnection to external wash rings (wash rings not included)
  • 11.0" OD Type 304 stainless steel exhaust connection(s)

Fixtured Models Feature

  • Two pre-plumbed service fixtures with forged brass valves, lower right side with brass tubing for gas and lower left side with copper tubing for air. Components for converting either or both fixtures to cold water and vacuum are provided. Inlet tubing is not provided.
  • One pre-wired GFCI electrical duplex receptacle on lower right side and, on 8' models, one additional pre-wired GFCI electrical duplex receptacle on the lower left side. 

Options

  • 4', 5', 6' and 8' widths

Required Accessories

  • Dedicated remote PVC blower
  • Wash rings and other ductwork
  • Base cabinet or stand

Optional Accessories

  • Service Fixture Kits
  • Electrical Duplex Kits
  • Washdown Valve Kit
  • Guardian Airflow Monitor Kits
  • Sash Stop Kits
  • Ceiling Enclosure and Rear Finish Panel Kits

Compliance

  • SEFA 1
  • NFPA 45
  • ASTM E84-09C
  • ASHRAE 110
  • ANSI Z9.5
  • SEFA 8
  • CFR 29, Part 1910
  • UL /61010-1
  • CAN/CSA C22.2 No. 61010.1
  • UL 1805

Resources

Green Initiatives

Protector Special Application Laboratory Fume Hoods Brochure

View Now

Need help finding specific information?

Contact Us

Protector Stainless Steel Perchloric Acid Laboratory Fume Hoods

View Now

Need help finding specific information?

Contact Us

Protector Stainless Steel Perchloric Acid Laboratory Hoods Specifications

View Now

Need help finding specific information?

Contact Us

5' Protector SST Perchloric Acid Digestion Hood CAD Files

View Now

Need help finding specific information?

Contact Us

4' SST Perchloric Acid Hood 37.7" Depth Revit Files

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Protector Stainless Steel Perchloric Acid Hoods

View Now

Need help finding specific information?

Contact Us

Perchloric Acid Fume Hood Mechanical Systems

View Now

Need help finding specific information?

Contact Us