Skip to main content
5' XL Floor-Mounted Hood with Vertical Rising Sash, 37.7" Depth, 2 Service Fixtures, 1 GFCI Duplex
Product model
Catalog # 112517002

5' XL Floor-Mounted Hood with Vertical Rising Sash, 37.7" Depth, 2 Service Fixtures, 1 GFCI Duplex

5' XL Floor-Mounted Hood with Vertical Rising Sash, 37.7" Depth, 2 Service Fixtures, 1 GFCI Duplex
5' XL Floor-Mounted Hood with Vertical Rising Sash, 37.7" Depth, 2 Service Fixtures, 1 GFCI Duplex

Protector XL Floor-Mounted Laboratory Hoods (sometimes called Walk-In Hoods) accommodate laboratory procedures that require oversized equipment or maximum working height. Models with vertical-rising sashes meet the SEFA-1 standard of a low velocity high performance hood and may be operated as low as 60 fpm. Models with horizontal-sliding sashes have a loading height of 73.5” (186.7 cm), suitable for applications requiring tall distillation racks, extraction apparatus or large drums. 

Floor-mounted fume hoods are shipped partially unassembled and require some field assembly (not provided by Labconco). They are shipped on 2-3 pallets, requiring placement of lower and upper portions, installation of corner posts, baffles, header, and sashes, and connection of piping and electrical (if included). Detailed instructions are available upon request.

Features

Models Feature

  • By-pass airflow design
  • By-pass block
  • Glacier white powder-coated steel exterior
  • Chemical-resistant molded composite panel liner and baffle
  • Opti-Zone Baffles with flame spread less than 25 per ASTM E84. Baffles are removable for cleaning
  • Removable front and side panels and exterior and interior service access panels for access to plumbing and electrical wiring
  • Pre-wired LED lighting with vapor-proof design and ADA-compliant light and blower switches. Lighting rated to 50,000 hours
  • 73.5" (187 cm) high sightline from the floor to the header panel
  • 4', 5', 6' and 8' models have two tempered safety glass vertical-rising sashes with powder-coated aluminum sash handles and powder-coated steel sash tracks with Clean-Sweep slots. Upper sash handle also includes Clean-Sweep openings
  • 8', 10', 12' and 16' models have four tempered safety glass horizontal-sliding sashes with powder-coated aluminum sash tracks
  • Vertical-rising sash models have 63.6" (162 cm) loading height
  • Horizontal-sliding sash models have 73.5" (187 cm) loading height
  • Factory prepared for up to eight service fixtures including two gooseneck faucets
  • Factory prepared for up to four electrical duplex receptacles and an airflow monitor
  • Powder-coated, stainless steel 12.8" ID exhaust connection(s)
  • Shipped in multiple sections: top, bottom and sashes
     

Fixtures Models May Feature

  • Two pre-plumbed service fixtures with forged brass valves, lower right side with brass tubing for gas and lower left side with copper tubing for cold water. Components for converting either or both fixtures to air and vacuum are provided. Inlet tubing is not provided
  • One pre-wired GFCI electrical duplex receptacle on lower right side and, on 8' and larger models only, one additional pre-wired GFCI electrical duplex receptacle on lower left side
     

Options

  • 4', 5', 6', 8' widths in vertical-rising sash models
  • 8', 10’, 12’, 16’ widths in horizontal-sliding sash models
  • Interior depths of 30”, 36” and 48”
     

Required Accessories (Not Included)

  • Remote blower
  • Ductwork
     

Optional Accessories

  • Service Fixture Kits
  • Electrical Duplex Kits
  • Guardian Airflow Monitor Kits
  • Tissue Screen Kit
  • Distillation Grid Kits
  • Ceiling Enclosure and Rear Finish Panel Kits
     

Compliance

  • SEFA 1
  • NFPA 45
  • ASTM E84
  • ASHRAE 110
  • ANSI Z9.5
  • CFR 29, Part 1910
  • SEFA 8
  • UL 61010-1
  • CAN/CSA C22.2 No. 61010.1
  • UL 1805
Select all options to find a Catalog #
Nominal Width
Sash Movement Direction
Service Fixtures
Electrical Duplexes
Enclosure Height
Lighting
Region
Air Usage/static Pressure with Sash 50% Open
Air Usage/static Pressure with Top Sash 62.5% Open

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

Protector Floor-Mounted Hoods Brochure

View Now

Need help finding specific information?

Contact Us

Protector XL Floor-Mounted (Walk-In) Laboratory Fume Hoods Manual (2014-Present)

View Now

Wiring Diagram for 10' and 12' Protector Series Laboratory Hoods

View Now

Wiring Diagram for 16' Protector Series Laboratory Hoods

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Protector Specialty Laboratory Fume Hoods

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

View Now

Need help finding specific information?

Contact Us

10' Protector XL Floor Mount Horizontal Sliding Sash CAD Files

View Now

12' Protector XL Floor Mount Horizontal Sliding Sash CAD Files

View Now

16' Protector XL Floor Mount Horizontal Sliding Sash CAD Files

View Now

4' Protector XL Floor Mount Vertical Rising Sash CAD Files

View Now

5' Protector XL Floor Mount Vertical Rising Sash CAD Files

View Now

6' Protector XL Floor Mount Vertical Rising Sash CAD Files

View Now

8' Protector XL Floor Mount Horizontal Sliding Sash CAD Files

View Now

8' Protector XL Floor Mount Vertical-Rising Sash CAD Files

View Now

Need help finding specific information?

Contact Us

10' Protector XL Floor Mounted Laboratory Hoods Revit Files

View Now

12' Protector XL Floor Mounted Laboratory Hoods Revit Files

View Now

6' Protector XL Floor Mounted Laboratory Hoods Revit Files

View Now

8' Protector XL Floor Mounted Laboratory Hoods Revit Files

View Now

Need help finding specific information?

Contact Us