Casters provide mobility for short distances, such as to gain access to the area behind the stand for service or maintenance. Toe-locking, non-marking polyurethane casters, 5" diameter, have bearings for quiet operation. Durable 1.75" tubular, epoxy-coated steel frame. Rear cross bar supports on all stands except 2' width.
- Support Labconco fume hoods and enclosures
- Support loads up to 4000 lbs.
- Durable 1.75" tubular, glacier white powder-coated steel
- Adjust to eight height positions in 1" increments from 27.5" to 34.5"
- For 37.7" deep hoods with cupsink, order left or right rear sink location only
- 5" dia., toe-locking, non-marking polyurethane casters
Required Accessories
Optional Accessories
Compliance