Skip to main content
4' Protector XL I-S Benchtop Laboratory Hood with 2 service fixtures, 30" interior depth

4' Protector XL I-S Benchtop Laboratory Hood with 2 service fixtures, 30" interior depth

Catalog #111416021
4' Protector XL I-S Benchtop Laboratory Hood with 2 service fixtures, 30" interior depth
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

Protector XL I-S Benchtop Laboratory Hoods are general chemistry hoods that offer superior design flexibility. They are available in widths from 3 to 8 feet and two depths to meet a variety of installation and application requirements.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Designed for use with Intelli-Sense Multi-Speed Blowers, Protector XL I-S Benchtop Hoods feature integrated sash position blower controls. As the sash is raised or lowered, sensors alert the blower to change speeds to maintain a safe face velocity. That face velocity is displayed on the factory-installed Guardian™ Digital Airflow Monitor for users’ peace of mind.

These hoods are suitable for providing personal protection needed for general chemistry applications involving fumes and vapors. They meet the SEFA-1 standard of a low velocity, high performance hood and may be safely operated as low as 60 fpm. 

SEE OUR SUSTAINABILITY INITIATIVES

  • By-pass airflow design
  • Eco-Foil™ Air Foil with aerodynamic Clean-Sweep™ airflow openings
  • Cord-Keeper™ Slots on left and right side of air foil
  • Factory-installed Intelli-Sense Blower control box
  • Factory-installed sash position activated blower speed switches
  • Factory-installed Guardian™ Digital Airflow Monitor
  • Glacier white powder-coated steel exterior
  • Chemical-resistant, fiberglass-reinforced, composite panel liner and baffle
  • Opti-Zone™ Baffle with flame spread index less than 25 per ASTM E84. Baffle is removable for cleaning
  • Tempered safety glass vertical-rising sash(es) with cable and pulley(s) and powder-coated aluminum sash handle(s)
  • 37.5" (95.3 cm) high sightline from the work surface and header panel
  • Removable front and side panels, and front and interior service access panels for access to plumbing and electrical wiring
  • Pre-wired LED lighting with vapor-proof design and ADA-compliant light and blower switches. Lighting rated to 50,000 hours.
  • Powder-coated stainless steel, 12.8" (32.5 cm) ID exhaust connection(s)

Fixtured Models May Feature 

  • Two pre-plumbed service fixtures with forged brass valves, lower right side with brass tubing for gas and lower left side with copper tubing for cold water. Components for converting either or both fixtures to air and vacuum are provided. Inlet tubing is not provided.
  • One pre-wired GFCI electrical duplex receptacle on lower right side and, on 8' models only, one additional pre-wired GFCI electrical duplex receptacle on lower left side

Required Accessories

  • Intelli-Sense Multi-Speed Remote Blower (without control box)
  • Ductwork
  • Work Surface
  • Base Cabinet or Stand
  • Dedicated Exhaust

Optional Accessories

  • Service Fixture Kits (Some models include service fixtures)
  • Electrical Duplex Kits (Some models include electrical duplex)
  • Distillation Grid Kits
  • Sash Stop Kits
  • Ceiling Enclosure and Rear Finish Panel Kits

Compliance

  • CFR 29, Part 1910
  • Exceed SEFA 1 definition when tested to ASHRAE 110
  • NFPA 45
  • ASTM E84-09C
  • ANSI Z9.5
  • UL 61010-1
  • CAN/CSA C22.2 No. 61010-1
  • UL 1805
  • CE Conformity Marking (230 volt models)
  • SEFA 8
  • ADA (Contact Labconco for ADA-compliant models)

Resources

Green Initiatives

Protector XStream I-S, Premier I-S and XL I-S Laboratory Fume Hoods Brochure

View Now

Need help finding specific information?

Contact Us ➔

Protector XL Laboratory Hoods Manual

View Now

Need help finding specific information?

Contact Us ➔

10' Protector XL Laboratory Hoods CAD Files

View Now

12' Protector XL Laboratory Hoods CAD Files

View Now

3' Protector XL Laboratory Hoods CAD Files

View Now

4' Protector XL Laboratory Hoods CAD Files

View Now

5' Protector XL Laboratory Hoods CAD Files

View Now

6' Protector XL Laboratory Hoods CAD Files

View Now

7' Protector XL Laboratory Hoods CAD Files

View Now

8' Protector XL Laboratory Hoods CAD Files

View Now

Need help finding specific information?

Contact Us ➔

10' Protector XL Laboratory Hoods Revit Files

View Now

6' Protector XL Laboratory Hoods Revit Files

View Now

7' Protector XL Laboratory Hoods Revit Files

View Now

Need help finding specific information?

Contact Us ➔