Skip to main content
3' PuriCare Procedure Station, Class II, Type A2 Biological Safety Cabinet with 12" sash opening, Service Fixture, UV Lamp and Vacu-Pass Portals, 230V, 50/60Hz, India.

3' PuriCare Procedure Station, Class II, Type A2 Biological Safety Cabinet with 12" sash opening, Service Fixture, UV Lamp and Vacu-Pass Portals, 230V, 50/60Hz, India.

Catalog #312321072
3' PuriCare Procedure Station, Class II, Type A2 Biological Safety Cabinet with 12" sash opening, Service Fixture, UV Lamp and Vacu-Pass Portals, 230V, 50/60Hz, India.
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

PuriCare Procedure Stations provide personnel, animal and environmental protection. They are specialized Class II, Type A2 biological safety cabinets that meet or exceed the product and personnel protection requirements of NSF 49.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

These Stations are designed for conducting small animal research activities including cage changing, weighing, anesthesia delivery and surgical procedures.

  • Nominal inflow velocity of 105 feet per minute (fpm) with 10" sash opening; 85 fpm with 12" sash opening.
  • Nominal downflow velocity of 55 fpm
  • Approximately 70% air recirculation
  • Patent-pending design
  • Interior-mounted, line-of-sight LCD information center with "Filter Life Remaining" bar graph, status line for alarm conditions and alerts to warn when filter life diminishes to 20%, 10% and 0%
  • Filter monitoring system and electronically commutated motor (ECM) that automatically adjusts as filters load
  • Smart-Start™ System
  • Night-Smart™ System
  • Built-in interval or elapsed timer for experiment monitoring, fluorescent light or UV light control (on models with UV light)
  • Touchpad control on right-hand side post for manual activation of blower, light, timer, audible alarm mute and menu selection
  • Radiused type 304 stainless steel interior and removable, seamless, dished work surface with lift out knobs
  • Powder-coated steel exterior
  • Towel catch with sponge-type prefilter located under work surface
  • Contain-Air™ Negative Pressure Channel
  • Class 5 conditions per ISO 14644-1 and 2 (formerly Class 100)
  • Supply and exhaust 99.99% efficient H14 HEPA filters. (99.999% efficient U15 ULPA filters available.)
  • Trace odor carbon postfilter accessory available
  • Two electrical duplex receptacles (single outlets on 230 volt models), located one on each side, with ground fault interruption (115 volt models) and stainless steel splash covers
  • Fully-closing, clear 1/4" tempered safety glass sash with two sash handles; counterbalanced, anti-racking mechanism; and 10° slope
  • 21.7" sash opening and 27.5" viewing height
  • Curved stainless steel inlet grille with Reserve-Air™ Secondary Airflow Slots
  • Bright, 90-100 footcandle, glare-free fluorescent lighting located outside the contaminated work area
  • Intrinsically-safe negative pressure design
  • Electronic security lock (optional activation) that requires code to operate the cabinet
  • ETL listed
  • Full five year warranty on parts and service
  • Available in 4' and 6' widths

Options

  • International electrical configurations
  • 254 UV lamp with timer
  • Chrome-plated forged brass service fixture(s) with ball valve and quarter turn handle, factory installed 8.5" above work surface

Required Accessories

  • Supporting base

Optional Accessories

  • Replacement Prefilters
  • Activated Carbon Filters to remove odors
  • Canopy Connection Kits to allow the PuriCare Station to be thimble-ducted to the outside
  • Air-Tight Damper
  • Remote Blowers
  • Service Fixture Kit
  • Ultraviolet Lamp Kits
  • General Accessories
  • SoLo Hydraulic Lift Base Stands

Compliance

  • NSF Listed, Standard 49
  • ETL listed
  • UL Standard 61010-1 (115 volt models)
  • CAN/CSA C22.2 No. 1010.1-92 (115 volt models)
  • CE conformity marking (230 volt models)

Resources

Green Initiatives

PuriCare Laboratory Animal Research Stations Catalog

View Now

Need help finding specific information?

Contact Us

Logic Class II, Type A2 Biological Safety Cabinets User Manual

View Now

Need help finding specific information?

Contact Us

3’ PuriCare Procedure Station CAD Files

View Now

4’ PuriCare Procedure Station CAD Files

View Now

5’ PuriCare Procedure Station CAD Files

View Now

6’ PuriCare Procedure Station CAD Files

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Logic & Prism (L4) Series Biological Safety Cabinets

View Now

ETL Authorization Mark for PuriCare Procedure Station

View Now

Need help finding specific information?

Contact Us

Logic Technical Manual and Specifications

View Now

Need help finding specific information?

Contact Us

Logic BSC Software

View Now

Need help finding specific information?

Contact Us

Related products

Logic Mag-Zone Magnetic Pipette Rack
Logic Mag-Zone Magnetic Pipette Rack
Logic Mag-Zone Pipette Rack holds 4 standard lab pipettes and one standard pipette aid. Stainless steel, designed for use inside the Logic biosafety cabinet.
Logic Mag-Zone Waste Bag Holder
Logic Mag-Zone Waste Bag Holder
Logic Mag-Zone Waste Bag Holder holds one standard benchtop biowaste bag. Stainless steel, designed for use inside the Logic biosafety cabinet.
Logic Mag-Zone Magnetic Pipette Aid holder, single
Logic Mag-Zone Magnetic Pipette Aid holder, single
Logic Mag-Zone Magnetic Pipette Aid holder, single. Stainless steel, designed for use inside the Logic biosafety cabinet.
Ventus II Canopy Connection
Ventus II Canopy Connection
Ventus II Canopy Connection for exhausting Logic Type A2 cabinets. NSF approved design. Exhaust connection required.