Skip to main content
3' Protector Evidence Drying Cabinet with Washdown
Product model
Catalog # 3400012

3' Protector Evidence Drying Cabinet with Washdown

3' Protector Evidence Drying Cabinet with Washdown
3' Protector Evidence Drying Cabinet with Washdown
3' Protector Evidence Drying Cabinet with Washdown
3' Protector Evidence Drying Cabinet with Washdown
3' Protector Evidence Drying Cabinet with Washdown
3' Protector Evidence Drying Cabinet with Washdown
3' Protector Evidence Drying Cabinet with Washdown
3' Protector Evidence Drying Cabinet with Washdown
3' Protector Evidence Drying Cabinet with Washdown

Protector Benchtop Evidence Drying Cabinets provide a compact, space-saving method of securely drying evidence. The durable, stainless steel-lined cabinets provide a secure, ventilated area to dry evidence such as clothing and bedding. The cabinet's HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating nuisance odors. The key-activated ultraviolet light provides secondary disinfection of the Evidence Drying Cabinet's interior between cases to prevent cross contamination, ensuring integrity of samples for DNA testing. The lockable cabinet maintains the chain of custody.

Features

Features

  • Washdown system with spray nozzle, 6' hose 30 liter/minute pump and water shut off valve
  • Type 304 brushed stainless steel interior
  • Stainless steel hanging rod
  • Three stainless steel collapsible/removable wire mesh shelves, 8" w x 19" d
  • Epoxy-coated steel exterior
  • Storage area, 36" w x 26.5" d x 12" h with door and 14-quart plastic bucket
  • Safety glass door with magnetic seal that accommodates a user-supplied padlock or optional tamper-evident tag
  • 2" diameter locking casters (on 3' floor-mounted models only)
  • Inlet and exhaust roughing prefilters with MERV 11 rating
  • Exhaust HEPA filter, 99.99% efficient on particles 0.3 micron
  • Activated organic vapor carbon filter, 7.5 lbs. (3.4 kg) porous coconut shell media
  • Built-in 75 watt blower with solid state control rated for 5 amps
  • Red filter system alarm light to alert operator to low airflow conditions
  • Three-position switch: fan ON, OFF, ultraviolet light oN
  • 96" three-wired cord and plug

Options

  • International electrical configurations

 

Select all options to find a Catalog #
Nominal Width
Power Cord and Plug
Blower Requirements
Region

Talk to an Expert

Devyn Worthley
Application Specialists

Devyn Worthley

Contact Us
Dillon Joeckel
Product Service

Dillon Joeckel

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Protector Evidence Drying Cabinet with UV Light
Protector Evidence Drying Cabinet with UV Light
Protector Benchtop Evidence Drying Cabinets provide a compact, space-saving method of securely drying evidence. The cabinet's HEPA and carbon filtered exhaust protects personnel from exposure to...

Resources

Green Initiatives

Protector Series Evidence Drying Cabinets Manual

View Now

Protector Benchtop Evidence Drying Cabinets Manual

View Now

Need help finding specific information?

Contact Us

Forensic Enclosures Catalog

View Now

4' and 5' Protector Evidence Drying Cabinets Flyer

View Now

Protector Evidence Drying Cabinets with Washdown Brochure

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Forensic Enclosures

View Now

ETL Authorization Mark for Protector Evidence Drying Cabinets

View Now

CE Declaration of Conformity - Forensic

View Now

Need help finding specific information?

Contact Us

Evidence Drying Cabinet - CAD Files

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for Protector Evidence Drying Cabinets

View Now

Need help finding specific information?

Contact Us