Skip to main content
1800 mm ReVo Class II, Type A2 Microbiological Safety Cabinet, UK plug

1800 mm ReVo Class II, Type A2 Microbiological Safety Cabinet, UK plug

Catalog #3R2610051
1800 mm ReVo Class II, Type A2 Microbiological Safety Cabinet, UK plug
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

EN 12469 Certified ReVo™ Class II, Type A2 Microbiological Safety Cabinets provide personnel, product and environmental protection from biohazardous agents and hazardous particulates. Other appropriate applications include work with antineoplastic drugs, genetic material, and additional substances that generate hazardous airborne particulates.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

All models are EN 12469 compliant with additional certification by TÜV Nord.

These biological safety cabinets are designed to discharge HEPA-filtered exhaust air directly into the laboratory, or into an exhaust system through the optional Canopy Connection. When canopy-connected, the biosafety cabinets may be used for applications involving minute quantities of volatile toxic chemicals and tracer amounts of radionuclides as an adjunct to microbiological research. During operation, room air is drawn into the inlet grill. The air in the plenum beneath the work surface is a mixture of unfiltered room air and air that has just passed through the work area. This contaminated air is drawn by the blower through the back plenum of the cabinet, where approximately 70% of the air is recirculated through the supply HEPA filter and back over the work area. The balance of the contaminated air is discharged to the environment after passing through the exhaust HEPA filter.

  • Class II Type A2 airflow provides Personnel, Product, and Environmental protection
  • Ultra-efficient electronically commutated (EC) fans operate as low as 85 watts (900 mm model)
  • Quiet operation of just 43 decibels (900 mm model)
  • Dual airflow monitoring system constantly maintains safety
  • Intuitive ReVo LCD Operating System with touchpad interface:
    • Smart-Start System user-programmable start up and shut down operations
    • Night-Smart System for idling the blower when the sash is fully closed
    • Alerts and alarms notify users of cabinet and lab issues
    • UV light timer (on models with UV)
    • Digital clock
  • Electronic sash with ergonomic 10°slope. Constructed of 6 mm laminated safety glass with anti-racking mechanism
  • 200 mm sash working height (maximum 700 mm opening for equipment loading & cleaning)
  • V-channel airflow barrier at access opening to enhance containment
  • Multi-piece work surface with easy-lift removal system. 304 stainless steel construction.
  • Large side windows provide maximum visibility in cabinet interior and surrounding areas. Include 3 service fixture locations per side.
  • Full 304 stainless steel interior construction allows superior disinfection without corrosion. Epoxy powder-coated steel exterior.
  • Towel catch located under work surface protects filters and fans from damage.
  • Bright LED lighting of up to >2000 lux (>1000 lux, 0.9 m models) illuminates work area for optimal comfort. Adjustable brightness adapts to any requirement. Located out of contaminated work area.
  • Two electrical outlets. Single outlets on 230V models.
  • Dedicated UV light outlet for UV accessory (TÜV approved).
  • Nominal inflow velocity of 0.45 m/s
  • Nominal downflow velocity of 0.28 m/s
  • Approximately 70% air recirculation
  • 3 m power cord with plug
  • Five-year warranty

Options

  • Base Stands
    • Fixed-Height Base Stand (TÜV approved), powder coated steel construction with leveling feet
    • 3-Height Base Stand, powder coated steel construction with leveling feet
    • Electric Hydraulic Base Stand, powder coated steel construction with leveling feet
  • 2-Filter (ReVo) and 3-Filter Cytotoxic (ReVo Pro) models
  • Double HEPA Exhaust Filter
  • Canopy Connections for exhausting cabinet

Required Accessories

  • 230V 50 Hz outlet, minimum 10A fused circuit. Dedicated circuit recommended.
  • Supporting base if stand option is not selected

Optional Accessories

  • Canopy Connections for exhausting cabinet
  • Service fixtures (up to 3 per side)

Compliance

  • EN 12469 Certified by TÜV Nord (T models, 1200/1800 mm)
  • ISO 5 (Grade A) per ISO 14464-1 & 2
  • DIN 12980 (ReVo Pro models)
  • CE Mark

Resources

Green Initiatives

ReVo Class II MSC Catalog

View Now

Need help finding specific information?

Contact Us

ReVo & ReVo Pro Class II, Type A2 Microbiological Safety Cabinet User Manual

View Now

Need help finding specific information?

Contact Us

1200 mm ReVo Class II, Type A2 Microbiological Safety Cabinet CAD Files

View Now

1500 mm ReVo Class II, Type A2 Microbiological Safety Cabinet CAD Files

View Now

1800 mm ReVo Class II, Type A2 Microbiological Safety Cabinet CAD Files

View Now

900 mm ReVo Class II, Type A2 Microbiological Safety Cabinet CAD Files

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - ReVo Class II Microbiological Safety Cabinet

View Now

Need help finding specific information?

Contact Us