Skip to main content

Tour the Nexus | Labconco

Elevate your work with the Nexus™ Horizontal Clean Bench, the most advanced clean bench. Driven by Nexus OS with Constant Airflow Profile (CAP™) technology, the Nexus delivers an ISO 4 environment that ensures unmatched protection for your critical, non-hazardous samples. Efficient. Intelligent. Reliable.

Articles

Horizontal vs Vertical LAFWs: Which is Best for my Pharmacy?

Laminar airflow workstations (LAFWs) are primary engineering controls (PECs) that provide clean, ISO 5 HEPA filtered work environments for sterile, non-hazardous compounding.

Read More ➔

Laminar flow in the laboratory: What you need to know

Laminar flow is defined as airflow in which the entire body of air within a designated space is uniform in both velocity and direction.

Read More ➔