Skip to main content
vertexnomodel25.jpg

New RapidVap Vertex Application Notes Now Available

By Jenny Sprung, Product Manager, Labconco Corporation
On May 24, 2012
Posted in Case Studies

Looking for a new nitrogen evaporator but not sure which to choose? Do you go with a water bath or is it time to try something a little... dryer? Our RapidVap Vertex Dry Block Evaporator has many advantages over a water bath version. A dry block eliminates the chance of cross contamination because there are no water droplets to get into the samples. The Vertex directs a stream of nitrogen directly over the surface of the samples to start the evaporation process.

We now have some new application notes for the RapidVap Vertex Dry Block Evaporator which include an EPA and FDA method.

Download them here, and don't forget to request a quote on a RapidVap Vertex!