Skip to main content

Biosafety Cabinet Installation Resources

Brochures

Purifier Axiom Type C1 Biosafety Cabinet Brochure

This 2-page brochure provides an overview, specifications and ordering information on the Purifier Axiom Type C1 Biosafety Cabinet.

Purifier Logic+ & Cell Logic+ Type A2 & B2 Biosafety Cabinets Brochure

This 20-page catalog contains an overview, ordering information, dimensional data, and accessory information.

Purifier Class I Enclosures, Clean Benches & PCR Enclosures Catalog

Contains information on Purifier Class I and HEPA-Filtered Enclosures, Purifier Horizontal and Vertical Clean Benches, Purifier Filtered PCR Enclosures, and Purifier Non-Ventilated PCR Enclosures.

Logic Vue Class II Enclosures

This video demonstrates the unique features of the Logic Vue that maintain a safe laboratory environment when using cell sorters, liquid handlers, and other laboratory automation. Spacious interior, smart design, intelligent controls. See why the Logic Vue is right for your application.

Purifier Axiom Savings Brochure

This four page brochure describes the lifetime savings of owning a Purifier Axiom Biosafety Cabinet.

User’s Manuals

Purifier Axiom Type C1 Biosafety Cabinet User’s Manual (2015-2021)

User’s manual for Purifier Axiom Type C1 Biosafety Cabinet Models manufactured before June 2021:

  • 30441 series, 30448 series, 30461 series, 30468 series

Purifier Axiom Type C1 Biosafety Cabinet User’s Manual (2021-Present)

User’s manual for Purifier Axiom Type C1 Biosafety Cabinet Models manufactured June 2021 and later:

  • 30441 series, 30448 series, 30461 series, 30468 series

Purifier Logic+ Class II, Type A2 Biosafety Cabinet User’s Manual (After 2019)

User’s manual for Purifier Logic+ Class II, Type A2 Biosafety Cabinet Models manufactured May 2019 and later:

  • 30231xxx1, 30238xxx1, 30241xxx1, 30248xxx1, 30251xxx1, 30258xxx1, 30261xxx1, 30268xxx1

Purifier Logic+ Class II, Type B2 Biosafety Cabinets User’s Manual (After 2019)

User’s manual for Purifier Logic+ Class II, Type B2 Biosafety Cabinet Models manufactured May 2019 and later:

  • 30348xxx1, 30368xxx1

Purifier Cell Logic+ Class II, Type A2 Biosafety Cabinets User’s Manual (2019)

User’s manual for Purifier Cell Logic+ Class II, Type A2 Biosafety Cabinet Models manufactured May 2019 and later:

  • 32239xxx1, 32249xxx1, 32259xxx1, 32269xxx1, 33239xxx1, 33249xxx1, 33259xxx1, 33269xxx1, 34239xxx1, 34249xxx1, 34259xxx1, 34269xxx1

Purifier Cell Logic+ Class II, Type B2 Biosafety Cabinets User’s Manual (2019)

User’s manual for Purifier Cell Logic+ Class II, Type B2 Biosafety Cabinet Models manufactured May 2019 and later:

  • 32348xxx1, 32368xxx1, 33348xxx1, 33368xxx1, 34348xxx1, 34368xxx1

Purifier Logic+ Class II, Type A2 Biosafety Cabinet with 12" Sash User’s Manual

User’s manual for Purifier Logic+ Class II, Type A2 Biosafety Cabinet Models with 12" sash

En Español

Spanish-Language Purifier Enclosures, Clean Benches, and XPert Balance Enclosures Catalog

Gabinetes Purifier Clase I, Cabinas de Flujo Laminar y Gabinetes para Balanzas

This Spanish-language brochure contains an overview, specifications and ordering information on Purifier Class I and HEPA Filtered Enclosures, Purifier Clean Benches and XPert Filtered Balance Systems. Ordering information on accessories is also included.

White Papers

Class II Type C1 Biosafety Cabinet

Discusses the disadvantages of current Class II, Type A and B biological safety cabinets and how the Type C1 BSC compares with them. Versatility, safety, and savings are addressed. Provides a life cycle cost analysis and compares the Type C1 to A2, A2 with Canopy, B1 and B2. Authored by David Wasescha, Director of Biosafety Products at Labconco.

Maximizing User Safety Through Human Factors Design

This white paper describes the evolution of ergonomic design in Labconco biological safety cabinets.

Installation Qualification / Operation Qualification

IQ/OQ for Logic Vue Class II Enclosure

Declarations of Conformity

CE Declaration of Conformity - Logic Vue Class II Enclosure

Learn More