Skip to main content
XPert Weigh Box, 230V, 60 Hz, 4A, Domestic

XPert Weigh Box, 230V, 60 Hz, 4A, Domestic

Catalog #5220321
XPert Weigh Box, 230V, 60 Hz, 4A, Domestic
This product has been updated to your configuration. To see another product, change your configuration.Return to Master Product

XPert Weigh Boxes are glove boxes designed for use in pharmaceutical research, nanotechnology, biochemistry and in cleanroom applications requiring ISO Class 3 conditions. Their inlet and outlet HEPA filters provide a leak-tight physical barrier to protect the operator from hazardous airborne particulates and powders.

Change Configuration

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

  • One-piece, molded 1/4" thick polyethylene shell
  • Powder-coated steel superstructure
  • 1/4" thick, laminated safety glass viewing window with powder-coated steel frame and neoprene gasket, removable for loading equipment. Cutout is 26.4" w x 12.5" high
  • Space-saving inner and outer transfer chamber doors that pivot upward, are counterbalanced and equipped with quick-latches
  • Black, chemical-resistant phenolic core work surface sealed to the glove box floor
  • Interior ceiling-mounted electrical duplex receptacle with 5 amp maximum (100/115V models) or 2 amp maximum (230V models) circuit load
  • Pair of neoprene gloves, 0.15" thick, 30" long, size 9 3/4
  • Built-in blower with speed control capable of airflow from 13 CFM to 100 CFM
  • Fluorescent lamp, 22 watts, accessible from the top for bulb replacement
  • Switches for light, blower, and inner-most interior electrical receptacle
  • Inlet and outlet HEPA filters, 99.99% efficient on 0.3 micron particulates, and test port for challenging HEPA filter integrity
  • Main chamber static pressure gauge for monitoring HEPA filter loading
  • Approximately 13 cubic feet of interior space in main chamber, 33.5" w x 27.5" d maximum x 25.0" high
  • 11.0" nominal ID x 12.0" long transfer chamber
  • Transfer chamber interior interlocking shelf of powder-coated steel
  • 0.05 ppm average tracer gas levels or less detected during perimeter scan testing (surpasses ASHRAE 110 standards)
  • Airborne particulate cleanliness (measured under positive and negative pressures per ISO 14644-1 test methods) exceeds ISO Class 5 conditions (equivalent to Class 100) and achieved ISO Class 3 conditions (equivalent to Class 1) at both minimum and maximum operational airflow volumes
  • Vibration less than 1.5 x 10-5 inches displacement measured at the work surface at all airflow volumes
  • Balance stability to five decimal places on an analytical balance
  • Factory leak-tested with a mass spectrometer while pressurized with helium at 1 inch of water gauge. No detectable leaks greater than 1 x 10-3 ml/sec
  • Particulate containment data independently confirmed by SafeBridge Consultants Inc
  • Anti-static ionizer fan, for mounting on the interior ceiling, to reduce static charge
  • Balance vibration isolator, consisting of a 13.4" w x 20.4" d x 2.7" thick marble slab with isolator pads and type 304 stainless steel cover

Required Accessories

  • Supporting base

Optional Accessories

  • Positive Pressure Conversion Kit, Recirculation Kit and Blower Foot Switch for airflow control
  • ULPA Filter, DOP Test Kit and other filter replacement accessories
  • Transfer Chamber Pressure Gauge Kit
  • Thimble and Hard Duct Exhaust Connectors
  • FilterMate Portable Exhauster and Carbon Filters to adsorb low levels of organic fumes, formaldehyde or ammonia gases
  • Add-A-Valve Kit
  • Electrical Power Strips and Electrical and Mechanical Pass-Through Kits
  • Acrylic Viewing Window
  • Interior and Exterior Shelves and accessories
  • Glove Port Covers, Sleeves, and Hands
  • Remote Blowers

Compliance

  • 115V 60 Hz and 230V 60 Hz models
    • ETL
    • UL 61010-1
    • CAN/CSA C22.2 No. 1010.1
  • 230V 50 Hz models
    • CE Conformity Marking

Resources

Green Initiatives

Performance Verification of the Precise HEPA-Filtered Glove Box

View Now

Precise Glove Boxes Catalog

View Now

Need help finding specific information?

Contact Us ➔

XPert Weigh Boxes Manual

View Now

Need help finding specific information?

Contact Us ➔

Precise HEPA-Filtered Glove Boxes and XPert Weigh Boxes Specifications

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualification for Precise HEPA Filtered Glove Box, Precise XPert Weigh Glove Box

View Now

Need help finding specific information?

Contact Us ➔

ETL Authorization Mark & CE Declaration of Conformity - XPert Weigh Boxes

View Now

Need help finding specific information?

Contact Us ➔

Glove Box Selection Form

View Now

Need help finding specific information?

Contact Us ➔

Related products

Replacement Inlet or Outlet HEPA Filter
Replacement Inlet or Outlet HEPA Filter
ULPA Filter
ULPA Filter
Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.
Bag Set for Bag-in/Bag-out HEPA Filter Replacement
Bag Set for Bag-in/Bag-out HEPA Filter Replacement
Bag Set for Bag-in/Bag-out HEPA Filter Replacement includes two bags and two straps necessary for changing and disposing of one inlet or outlet filter.
Blower Foot Switch
Blower Foot Switch
Blower Foot Switch provides a hands-free means to shut off power to the built-in blower.
Positive Pressure Conversion Kit
Positive Pressure Conversion Kit
Positive Pressure Conversion Kit contains the components necessary to convert the built-in blower from negative pressure to positive pressure operation.
Recirculation Kit
Recirculation Kit
Recirculation Kit contains the components necessary to connect the built-in blower exhaust to the inlet HEPA filter for recirculation of air, useful for dry atmosphere operations.
Glove Box Base Stands
Glove Box Base Stands
Adjustable Height Mobile Base Stands and Adjustable Height Stationary Base Stands have permanently-mounted black laminate work surfaces and epoxy-coated steel frames. These base stands are designed...
Replacement Filters and Prefilters
Replacement Filters and Prefilters
Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.
FilterMate Portable Exhausters
FilterMate Portable Exhausters
An accessory for the Demonstration Hood, XPert Balance Enclosure, Protector XVS Ventilation Station or Protector Work Station, the FilterMate uses a HEPA filter, carbon-based filter or a combination...